Publish your products
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified
Tivolli 58.4X118.4 Dual Rectified

    Tivolli 58.4X118.4 Dual Rectified

    Tivolli, inspired by the majestic travertine of Tivoli, is one of the most prized stones in ornamental construction due to its beauty and durability. These qualities are at the heart of our large-format Tivolli, a product that stands out for its exquisite design and high-quality finishes, offering a truly unique result.
    Specification
    • Name: TIVOLLI 58.4X118.4 PRIMERA DUAL RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower and stairs; patios, terraces, public transit sidewalks, exterior of commercial swimming pools, saunas, and balconies; lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor and outdoor social halls, restaurants with closed and open kitchens, and hair salons (not applicable for airports). ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.97 cm
    Technical specification
    • Unique ref.231067-tivolli-58-4x118-4-dual-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit