Publish your products
Core Series III - 0.9mm LED tiles
Christie

Core Series III - 0.9mm LED tiles

Christie® Core Series III delivers the performance and reliability you expect with even better value, including lower power consumption, for a video wall that’s up to 40% more energy efficient than our previous models.

Available in a range of pixel pitches, Core Series III video walls are ideal for any size installation where price is a factor, such as corporate lobbies, meeting rooms, and digital signage applications.

With a lighter weight design, the Core Series III is easier to handle and install with our ADA-compliant direct-mount system. With front-serviceability, these LED video walls are easy to maintain.

And because our technology is designed to work together, you can build a complete LED video wall solution with Core Series III that works for your space and budget.

Key features

  • Available in a range of pixel pitches from 0.9mm to 2.5mm
  • Supports up to 8-bit input color depth when paired with Christie E510 or E600 controllers
  • 24/7 operation
  • 800 nits
  • 100,000 hours (typical)
  • Simple, concealed cable design
  • Full-front access for easy installation and service
  • ADA-compliant direct-mount system
  • Lower power consumption
  • Lighter weight

Designed to work together

With cutting-edge display technology and software, our end-to-end AV solutions are engineered to deliver stunning visuals while operating seamlessly, reliably, and efficiently. Intelligent features and advanced software make operation easier. And behind this smart technology is our team of experts, guiding you through the process from design to deployment.

No other manufacturer delivers end-to-end AV solutions like we do.

Bundles made easy

Choose from our range of pixel pitches – or select one of our new bundled solutions to make specifying a Core Series III video wall even easier. And with Christie’s service, support, and a 3-year warranty, Core Series III is a reliable and trusted solution for video wall installations.

Specification
  • Pixel pitch: 0.9mm

    Pixel configuration: Mini 2x2

    Pixel density: 1,137,777 pixels/sq m

    Brightness (maximum calibrated): 800 nits (cd/sq m)

    Aspect ratio: 16:9

    Contrast ratio (full field): 5000:1 @ 1Lux | 1500:1 @ 10Lu

Technical specification
  • Unique ref.core-series-iii-0_9mm-led-tiles
  • Product familyLED Video Walls
  • Product groupCore Series III
  • TypeObject (single object)
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_40_70_05
  • Uniclass 2015 DescriptionAudio visual equipment
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-37 19 17
  • OmniClass TitleVideo Walls

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe