Publish your products
Vertical Plankwall Wide Stiffener Roofed Enclosure
Vertical Plankwall Wide Stiffener Roofed Enclosure
Vertical Plankwall Wide Stiffener Roofed Enclosure
Vertical Plankwall Wide Stiffener Roofed Enclosure

    Vertical Plankwall Wide Stiffener Roofed Enclosure

    Covrit® Vertical PVC PlankWall (Wide Stiffener) Roofed Waste & Dumpster Enclosure

    Designed for high-wind environments, large-scale commercial footprints, and strict environmental compliance, the Covrit® Vertical PVC PlankWall Roofed Enclosure with 2 1/2" Wide Stiffeners by CityScapes delivers heavy-duty architectural containment for commercial waste, dumpsters, and utility equipment.

    Its vertical plank orientation creates clean visual alignment with modern building facades, metal cladding, and board-and-batten siding. By pairing a pre-engineered structural roof with 1" thick 100% cellular PVC planks and upgraded 2 1/2" extruded aluminum wide stiffeners, this fully enclosed structure prevents contaminated stormwater runoff while delivering maximum flexural strength and long-term weatherability.

    Key Performance & Architectural Features

    • Architectural Vertical Orientation: Vertical plank geometry provides seamless visual continuity with contemporary exterior building envelopes, vertical siding, and architectural metal panels.
    • Enhanced Wind & Structural Load Capacity: Heavy-duty 2 1/2" extruded aluminum wide stiffeners provide superior flexural stiffness across tall vertical runs and wide spans, ideal for high wind-load zones and demanding job sites.
    • Stormwater BMP & Environmental Compliance: Integrated structural roof shields waste receptacles and compactors from rainfall, assisting facilities in meeting municipal Best Management Practices (BMPs) and EPA clean water regulations.
    • Maintenance-Free Woodgrain Aesthetic: Single- or double-sided embossed woodgrain textures deliver the rich look of architectural timber without the ongoing staining, sealing, warping, or rotting of real wood.
    • Non-Porous Cellular PVC Infill: Solid 1" thick cellular PVC construction is impervious to water, stains, mold, mildew, and harsh chemical cleaning agents used during dumpster pad washdowns.
    • Custom Enclosure Heights Up to 14 Feet: Scalable up to 14 feet high to accommodate large roll-off containers, commercial compactors, or custom equipment height requirements.
    • Pre-Engineered Turnkey Solution: Surface-mounted modular framing simplifies jobsite assembly, providing a lightweight, turnkey alternative to labor-intensive CMU masonry or field-welded steel enclosures.
    Technical specification
    • Unique ref.vertical-plankwall-wide-stiffener-roofed-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States