Publish your products
DBX1017FR Fire Rated Metal Dryer Vent Box w/optional trim ring
DBX1017FR Fire Rated Metal Dryer Vent Box w/optional trim ring
DBX1017FR Fire Rated Metal Dryer Vent Box w/optional trim ring

    DBX1017FR Fire Rated Metal Dryer Vent Box w/optional trim ring

    24 Gauge Powder Coated Metal Dryer Vent Box. The inexpensive DBX1017FR metal dryer vent box is powder coated white to match the washer box. The box is 10” WIDE BY 17″ TALL and designed to fit into a 2 x 6 framed wall or 2×4 framed wall. Designed and tested to meet a 1 hour or 2 hour equal F&T fire rating requirement for through penetration fire rated system. * Please see installation instructions on how to meet 1 or 2 Hour requirement.

    The DBX1017FR also has the Length identification label inside it to meet the 2015 IMC building code requirement. IMC 504.8.5.

    Specification
    • Part numbers:

      DBX1017FR6 (For 2×6 framed walls)

      DBX1017FR4 (For 2×4 or 2×6 framed walls)

      DBX1017MT (trim ring for dryer boxes)

      Packaging:

      The DBX1017FR’s are packaged 10 per carton

      The DBX1017MT's are packaged 10 per carton

      Dimensions:

      The DBX1017FR6 is 17’’ tall and 10’’ wide & 4 ¼ deep

      The DBX1017FR4 is 17’’ tall and 10’’ wide & 3 1/2 deep

      Benefits:

      The inexpensive DBX1017FR is powder coated white to match the washer box. Designed and tested to meet 1 or 2 hour equal F& T fire rating requirement for through penetration fire rated system. The required length identification label that is attached inside the DBX1017FR saves you money and time. We are the only company who includes it while other companies charge you a few dollars for it separately.

      Building Code:

      APPROVED FOR SINGLE AND MULTI-FAMILY CONSTRUCTION
      THE DBX1017FR MEETS THE REQUIREMENTS FOR A 1 or 2 HOUR FIRESTOP SYSTEM FOR BOTH WOOD AND METAL FRAMED WALLS.
      ** see installation instructions

      INTERNATIONAL MECHANICAL CODE
      SECTION 504
      CLOTHES DRYER EXHUAST

      SECTION 504.2 EXHAUST PENETRATIONS
      Where a clothes dryer exhaust duct penetrates a wall or ceiling membrane, the annular space shall be sealed with noncombustible material, approved fire caulking or a noncombustible dryer exhaust duct wall receptacle.

      SECTION 1502.4.6
      “LENGTH IDENTIFICATION”
      This section requires the installer to provide a tag or label within 6′ of the dryer exhaust stating how many elbows and length of the dryer exhaust until it exits the residence.

      CONSTRUCTION SOLUTIONS PROVIDES THE LABEL INSIDE THE DRYER VENT BOX AT NO COST TO MEET THE BUILDING CODE REQUIREMENT.

    Technical specification
    • Unique ref.dbx1017fr-metal-dryer-vent-box
    • Product familyDryer Vent Box
    • Product groupFire Rated Metal
    • TypeObject (single object)
    • Date of publishing2023-06-28
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit