Publish your products
Contura 810 Fireplace
Contura 810 Fireplace
Contura 810 Fireplace
Contura 810 Fireplace
    Contura

    Contura 810 Fireplace

    5.0 out of 5 stars5.0(5 reviews)
    A compact stove for easy positioning in any interior. The basic model in this range is available in grey, white and black, and the upgrade to Style now means that the door features an even taller glass pane for even better fl ame visibility. The chimney can be connected to the top or rear of the stove on all models.
    Technical specification
    • Unique ref.C810
    • Product familyContura
    • Product groupFireplace
    • TypeObject (single object)
    • Date of publishing2022-08-12
    • Edition number1
    • Height (mm)950
    • Width (mm)465
    • Depth (mm)365
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)80
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationObject
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom