Publish your products
McGraw-Edison GFLD Galleon II Floodlight
McGraw-Edison GFLD Galleon II Floodlight
McGraw-Edison GFLD Galleon II Floodlight
McGraw-Edison GFLD Galleon II Floodlight
McGraw-Edison GFLD Galleon II Floodlight
McGraw-Edison GFLD Galleon II Floodlight

    McGraw-Edison GFLD Galleon II Floodlight

    The Galleon II Floodlight delivers high-performance optical control in a scalable platform, utilizing 10 NEMA type flood optics and a host of mounting options to solve even the most difficult design challenges. Pristine color rendering and color-over-angle performance set the standard for lighting quality, providing stunning results on every project.

    Specification
      • Choice of 10 IES NEMA type flood optics
      • Lumen packages range from 1,200 to 54,000 (18W - 377W)
      • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K CCT and Amber 590nm
      • -40°C to 40°C operating range, optional 50°C high ambient
      • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
      • IP66 and IK10 rated housing and light square
      • 3G vibration rated
      • Pole, slipfitter, yoke, trunnion, wall, and knuckle mount options
      • Five-year warranty
    Technical specification
    • Unique ref.cooperlighting-mcgraw-edison-gfld-galleon-II-floodlight
    • Product familyLighting
    • Product groupMcGraw-Edison TT
    • TypeObject (single object)
    • Date of publishing2025-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit