Publish your products
Side Folding Grilles
Archived

Side Folding Grilles

SIDE-FOLDING GRILLES & CLOSURES

Models ESG30 & ESG31

Side-folding grilles and closures operate manually, accommodate irregular openings, and stack in a compact space at either one end of an opening or bi-part to stack at both ends.

Can fit 90, 120, 135, or 150 degree curves with a 10" radius as standard. Custom angle and radius curves are available
Cornell side-folding grilles and closures are totally supported by an overhead track, eliminating the need for a track at the floor
VisionGlide™ units, Model ESG30 Open curtain, which allows free air circulation, is formed with a series of vertical 5/16" diameter aluminum tubes on 2" centers. Horizontal chains are formed of eyeletted aluminum links on 12", 9", 6" or 3" centers.

VistaGlide™ side-folding closures, Model ESG31, incorporate clear, flame-retardant, G.E. Lexan® (or equal) polycarbonate panels to create a glazed curtain that creates a barrier against theft and refuse, and blocks transmission of odors and smoke. Solid aluminum panels are available for closures that do not require visibility.

Technical specification
  • Unique ref.nst8023-01
  • Product familyFolding Doors and Grilles
  • Product groupSide Folding Grilles and Closures
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Classification
  • BIMobject CategoryDoors - Folding Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit