We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Environmental Distribution Center (EDC) Holds 12 CCH connector panels

Unique ref.: corning-edc-12p
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Environmental Distribution Center (EDC)
Width (inches): 16.46
Height (inches): 18.41
Depth (inches): 10.22
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (9)
Corning's Industrial Environmental Distribution Center (EDC) is designed for storage and protection of fiber optic connections and splices in indoor and outdoor environments.

Ideal for industrial, marine, security or traffic control applications, the EDC incorporates features that accommodate the changing requirements and growing needs of fiber optic networks. The composite construction offers outstanding chemical and temperature resistance with excellent weatherability. The cover may be secured with quick release latches or padlocked for additional security.

Rated to NEMA 4X or IEC IP66, the unit offers protection from corrosion, rain, sleet, snow and windblown dust. It accepts closet connector housing (CCH) panels and splice trays for field connectorization, including fusion and mechanical splices for splicing or fan-out techniques. The EDC includes the brackets required for mounting to a wall or pole and additional accessories include a grounding kit, a rack-mount kit and various fittings.

Features And Benefits
  • NEMA 4X or IEC IP66 rated
  • Protection and durability from the elements
  • Lockable cover
  • System security
  • Indoor and outdoor use
  • Versatility and variety in application
  • Unit is easy to punch, drill or saw; mounting kit available
  • Fast and easy installation


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Lbs): 12.7

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Customer premises environments ; Enterprise Networks ; Carrier Networks
Depth 10.3149606299 in
Height 18.5826771654 in
Housing Type EDC
Maximum Number Of Panels Per Housing 12
Mounting Type Wall-Mountable ; Rack 19-in ; Pole-mount
Panel Or Module Type CCH
Product Type Wall-Mountable Hardware
Splice Tray Options Accommodates up to (6) category 4S ; or (6) category 4A splice trays
Width 16.6141732283 in

BIMobject®