Publish your products
Wall-Mountable Closet Housing (WCH-CLSSC-12P) Holds 12 CCH connector panels

Wall-Mountable Closet Housing (WCH-CLSSC-12P) Holds 12 CCH connector panels

Corning classic wall -mountable connector housing (WCH-CLSSC -12P) provides interconnect or cross -connect capabilities between the outside plant, riser or distribution cables and the opto -electronics. Available for 12 panels, the rugged metal housing can be wall mounted in main cross -connects or telecommunication rooms. Units accept standard closet connector housing (CCH) connector panels and modules. Features include jumper routing guides and a bracket for securing buffer tube fan -out kits. An optional field -installable lock kit is available for additional security
Specification
  • Associated Uses: Data Center, DC, In-building Network, IBN, Telecommunications Closet, TC, Central Office, Enterprise, Building Backbone, Main Distribution Area, MDA

Technical specification
  • Unique ref.corning-wch-12p
  • Product familyFiber Optic Hardware
  • Product groupWall-Mountable Connector Housing (WCH)
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)13.38
  • Width (inches)22.27
  • Depth (inches)5.07
Related
  • Designed inUnited States
  • Manufactured inMexico
  • Weight Net (Lbs)4.1
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit