Publish your products
Sylentia 8M-13M-13T R290
Cosmogas

Sylentia 8M-13M-13T R290

Super silent, innovative, inverter air-to-water monobloc heat pumps for heating, air conditioning and DHW production, with natural R290 refrigerant. Working range: water from 7°C to 75°C, ait from -20°C to +50°C. CIMA advanced electronic platforms completely Made in Italy. Energy efficiency class (ERP) = A+++.

Specification
  • Sylentia 8M

    Max. heating output (A7/W35) = 8,2 kW

    Max. cooling putput (A35/W18) = 9,2 kW

    Max. COP (A7/W35) = 4,50

    Max. EER (A35/W18) = 4,10

    Rated power supply = 230/50/1 V/Hz/Ph

    Max. absorbed power (FLI) = 4,5 kW

    Sound power level (EN 12102) (A7/W35) = 38 dB (A)

    Sylentia 13M

    Max. heating output (A7/W35) = 13,0 kW

    Max. cooling putput (A35/W18) = 13,8 kW

    Max. COP (A7/W35) = 5,00

    Max. EER (A35/W18) = 4,22

    Rated power supply = 230/50/1 V/Hz/Ph

    Max. absorbed power (FLI) = 5,5 kW

    Sound power level (EN 12102) (A7/W35) = 38 dB (A)

    Sylentia 13T

    Max. heating output (A7/W35) = 13,0 kW

    Max. cooling putput (A35/W18) = 13,8 kW

    Max. COP (A7/W35) = 5,00

    Max. EER (A35/W18) = 4,22

    Rated power supply = 400/50/3 V/Hz/Ph

    Max. absorbed power (FLI) = 6,0 kW

    Sound power level (EN 12102) (A7/W35) = 41 dB (A)

Technical specification
  • Unique ref.sylentia-8m-13m-13t
  • Product familyHeat pump for home applications
  • Product groupHigh efficiency Heat pump
  • TypeObject (single object)
  • Date of publishing2025-10-09
  • Edition number1
  • Height (mm)980
  • Width (mm)1350
  • Depth (mm)580
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City