Publish your products
COTTO Toilet One Piece S-Trap Simply Connect C103327

COTTO Toilet One Piece S-Trap Simply Connect C103327

"1. “SIMPLY CONNECT” represent the global trend and your personality styling for those who value simplicity and minimalism.(Easily connected with any bathroom element) 2. Two choices for saving water, 3 liters or 4.5 liters. (Save 12.5% more, when compared with 3/6 liters) 3. Ultra clean Plus. Less stain and easy to clean. 4. Urea toilet seat cover soft close (Durable & Anti- Scratch) 5. ""Click Release"" toilet seat, easy to install and remove by only a ""click"""
Technical specification
  • Unique ref.COTTO_Toilet_One_Piece_S-Trap_Simply_Connect_C103327
  • Product familyToilet
  • Product groupOne Piece S-Trap
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
  • Height (mm)705
  • Width (mm)375
  • Depth (mm)710
Related
  • Material mainCeramics
  • Designed inThailand
  • Weight Net (Kg)42.7
Classification
  • BIMobject CategorySanitary - Toilets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit