Publish your products
COTTO Two piece toilet Opera C12617 WH
COTTO Two piece toilet Opera C12617 WH

    COTTO Two piece toilet Opera C12617 WH

    COTTO Two piece toilet Opera C12617 WH

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Water Consumption

    Message Communication for environmental friendly : Two-piece sanitary ware Single Flush COTTO 4.5 liters, reduce water consumption by 25% (compared to conventional Single Flush toilets that use 6 liters of water)

    Two-piece sanitary ware Single Flush COTTO 3.75 liters, reduce water consumption by 37% (compared to conventional Single Flush toilets that use 6 liters of water)

    Two-piece sanitary ware Single Flush COTTO 3.8 liters, reducing water consumption by 36% (compared to conventional Single Flush toilets that use 6 liters of water).

    Two-piece toilet, Single Flush COTTO 4.8 liters, reduce water consumption by 20% (compared to conventional Single Flush toilets that use 6 liters of water).

    Starting Date : 18/03/2020

    Expired Date : 18/03/2023

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - Reduce Water Consumption
      - Environmental label * Only TREES
      - LCA - Life Cycle Assessment **Only LEED
      - EPD – Environmental Product Declaration **Only LEED
      - Material Ingredient ได้แก่ Cradle to Cradle, Health Product Declaration, CASRN (Chemical Abstract Service Registration Number) **** LEED & WELL

    Technical specification
    • Unique ref.COTTO_Two_piece_toilet_Opera_C12617_WH
    • Product familyToilets
    • Product groupTwo piece
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)840
    • Width (mm)420
    • Depth (mm)725
    Related
    • Material mainCeramics
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit