Unique ref.: | 3-series-media-presentation-controller-201-mpc3-201 |
---|---|
Brand: | Crestron Electronics Inc. |
Product family: | Control Surfaces |
Product group: | Keypads |
Width (inches): | 3.42 |
Height (inches): | 3.42 |
Depth (inches): | 1.88 |
Date of publishing: | 2019-01-24 |
Edition number: | 1 |
Type: | Object (single object) |
A wall-mounted, PoE powered 3-Series Control System® and control panel in one. Features a modern appearance with customizable backlit capacitive buttons. Mounts in a single-gang European electrical box or tabletop enclosure. A 2-gang US wall mounting option is also available.
The 3-Series® Media Presentation Controller 201 (MPC3-201) is a wall-mounted, PoE powered 3-Series Control System® and control panel in one. Its modern appearance and customizable backlit capacitive buttons provide an ideal user-interface for controlling AV and other functions. It offers fully-programmable functionality, supports web and cloud-based configuration and management, and integrates with Crestron Fusion® as part of a complete managed enterprise solution.
Crestron® MPC3 series controllers are perfect for classrooms, meeting rooms, lecture halls, and training facilities – wherever a simple yet powerful controller is needed but space is limited. Use the MPC3-201 to control a video display or AV system, adjust lighting and window shades, or any other custom application.
The MPC3-201 is designed for flush-mount installation in a wall using a single-gang European electrical box (not included). It can also be installed in a podium with no back box, or placed on a table using the optional tabletop kit. A retrofit mounting bracket is also available to allow installation over a 2-gang US electrical box, which offers an easy upgrade solution to replace an older MPC-M5 series controller.
Customizable Backlit Capacitive Buttons
The MPC3-201 features six backlit capacitive buttons, which can each be labeled using the icon chips provided, or custom labeled using laser-engravable chips (sold separately). Each button is backlit white when inactive and blue when active to provide clear indication of what media source or lighting scene is currently selected. Four additional buttons are included at the bottom along with a volume gauge for control of volume, mute, and power. A key click sound can be enabled to provide audible assurance when any button is pressed.
All buttons on the MPC3-201 are custom programmable to control any device or function. Button backlighting can be set to dim or turn off when idle. Built-in proximity sensing wakes the buttons as you approach, and auto-brightness control maintains optimal visibility of the buttons under varying lighting conditions.
For information about ordering custom icon chips, please refer to the MPB3/MPC3-BTN3-B ENGRAVED web page. Refer to the PDF version of the MPC3-201-B spec sheet for a list of supplied icon chips.
No Rack Required
The MPC3-201 encapsulates the industry’s best control technologies in one compact wall mount device that can alleviate the need for a bulky equipment rack. High-speed Ethernet provides the essential interface for connecting to the building network and controlling Crestron AV switchers, audio processors, and other IP controllable equipment. Expanded connectivity is available using a DIN-CENCN-2 or DIN-CENCN-2-POE Ethernet to Cresnet® Bridge, CEN-GWEXER or CENI-GWEXER infiNET EX® wireless gateway, or CEN-CI3-1 or CEN-CI3-3 control card interface, enabling integration with all types of third-party equipment and the entire line of Crestron lighting controls, motorized shades, sensors, thermostats, door locks, keypads, and more.
3-Series® Control Engine
The MPC3-201 features an integrated, enterprise-grade 3-Series control processor. Crestron 3-Series delivers a distinctively robust, dynamic, and secure control system platform capable of faithfully managing a room full of disparate technologies. Its Modular Programming Architecture (optional [1]) allows the MPC3-201 to run multiple programs simultaneously for increased efficiency and flexibility. Rock solid networking and IP control afford seamless integration with other systems and devices, with add-on control capability using Crestron touch screens, wireless remotes, and mobile device apps, and remote management through Crestron Fusion and XiO Cloud™.
No Programming Required!
Built-in .AV Framework™ technology delivers a fully functional AV presentation system with simplified web-based configuration and a choice of control options and add-ons.
Crestron Fusion® Room Monitoring and Scheduling
Crestron Fusion provides an integrated platform for creating truly smart buildings that save energy, enhance worker productivity, and prolong the life-span of valuable equipment. As part of a complete managed network in a corporate enterprise, college campus, convention center, or any other facility, the MPC3-201 works integrally with Crestron Fusion to enable remote scheduling, monitoring, and control of rooms and technology from a central help desk or mobile app. It also enables organizations to reduce energy consumption by tracking real-time usage and automating control of AV, lighting, shades, and HVAC.
XiO Cloud™ Provisioning and Management
XiO Cloud is Crestron’s unifying cloud-based platform for remotely provisioning, monitoring, and managing Crestron devices across an enterprise or an entire client base. XiO Cloud enables installers and IT managers to deploy and manage thousands of devices in the amount of time it would ordinarily take to manage just one. It provides a zero-touch solution that allows complete configuration of device settings without any hardware in hand, then simply connect each device on site and let XiO Cloud push out the settings, licenses, drivers, and firmware updates – automatically and securely – for a quick and painless, ready-to-use deployment.
Ongoing XiO Cloud services facilitate daily management and monitoring of every device through a single dashboard with comprehensive reporting and logging, live status viewing and alerts, performance metrics and analytics, scheduled actions and updates, and more. As requirements grow and evolve, new features and functionality can be added easily to one or many devices at any time without ever going on site. XiO Cloud is a subscription-based service offering an adaptable SaaS (Software as a Service) solution with graduated levels of functionality and unlimited scalability.
Enterprise-Grade Security
The MPC3-201 is an enterprise-class control processor that can be deployed across hundreds of spaces and set up easily using a web browser, toolbox software, Crestron Fusion, or XiO Cloud. It employs standard network security protocols, including 802.1X network access control, Active Directory® authentication, SSH, TLS, and HTTPS, to ensure reliability and compliance with your organization’s IT policies.
SNMP Support
Built-in SNMP support enables integration with third-party IT management software, allowing network administrators to manage and control Crestron systems on the network in an IT-friendly format.
Power over Ethernet
Using PoE technology, the MPC-201 gets its operating power right through the LAN wiring. PoE (Power over Ethernet) eliminates the need for a local power supply or any dedicated power wiring. A PoE Injector (PWE-4803RU) simply connects in line with the LAN cable at any convenient location. Crestron PoE switches (CEN-SW-POE-5 or CEN-SWPOE-16) may also be used to provide a total networking solution with built-in PoE. All PoE injectors and switches are sold separately.
Flush Mount Installation
The MPC3-201 is designed to be flush-mounted in a wall using a single-gang European electrical box (not included). It can also be installed in a lectern or podium with no back box. Using the optional Retrofit Mounting Bracket (MPC3-101/102/201-RMB sold separately), the MPC3-201-B can be installed in a 2-gang US electrical box, allowing easy replacement of an existing MPC-M5 series controller. Once installed, the button labels can be changed at any time by simply removing the front cover. A security screw is included to prevent unauthorized removal.
Tabletop Option
Using the optional Tabletop Kit (MPC3/MPB3-TTK-SQR-B sold separately), the MPC3-201 becomes a stylish, freestanding controller that fits perfectly on a table, desk, or countertop.
Key Features
Product url: | https://www.crestron.com/en-US/Products/Control-Surfaces/Keypads/Presentat... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.crestron.com/getmedia/126673f2-4b94-4dcc-82ca-5abd717a9573/ss_... |
Instruction video: | https://vimeo.com/254830536 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/crestronelectronics/product/3-series-media-presentation-controller-201-mpc3-201
Material main: | Plastic |
---|---|
Material secondary: | Polycarbonate |
Designed in: | Mexico |
Manufactured in: | Mexico |
Weight Net (Lbs): | 0.46 |
BIMobject Category: | Electronics - Controls |
---|---|
IFC classification: | Electrical Element |
UNSPSC name: | Data Voice or Multimedia Network Equipment or Platforms and Accessories |
UNSPSC code: | 4322 |
Uniclass 1.4 Code: | JW31 |
Uniclass 1.4 Description: | Data distribution systems |
Uniclass 2.0 Code: | SS-75-10-20 |
Uniclass 2.0 Description: | Data Distribution Systems |
Uniclass 2015 Code: | Ss_75_10_21 |
Uniclass 2015 Description: | Data distribution and telecommunications systems |
NBS Reference Code: | 75-10-20 |
NBS Reference Description: | Data Distribution Systems |
CSI MasterFormat 2014 Code: | 27 21 00 |
CSI MasterFormat 2014 Title: | Data Communications Network Equipment |
OmniClass Number: | 23-37 25 15 |
OmniClass Title: | Broadcasting Communication and Data Processing Equipment |
BIMobject®