Unique ref.: | crestron-018 |
---|---|
Brand: | Crestron Electronics Inc. |
Product family: | Control Surfaces |
Product group: | Touch Screens |
Date of publishing: | 2016-03-17 |
Edition number: | 1 |
Type: | Object (single object) |
Crestron® Room Scheduling Touch Screens provide an invaluable productivity tool for organizations with multiple conference rooms and meeting spaces. Mounted on the wall outside each room, they allow anyone to see at-a-glance if a room is available or in use, and view details about the current meeting. A swipe of the finger across the color touch screen reveals the room’s entire schedule. Upcoming meetings and open time slots are clearly displayed on a scrolling calendar ribbon, and users can even reserve a room right on the spot from the touch screen.
Room Scheduling Touch Screens end the wasteful practice of searching the corridors for an available room. They eliminate confusion over which room is booked — by whom and for how long — and allow attendees to verify they’re in the right place before entering a room. They help organizations to maximize productivity and get the most usable time out of every room.
Crestron Room Scheduling Touch Screens are designed to be installed as part of a complete enterprise room scheduling solution using Fusion RV® Remote Asset Management Software.Form and Function
The TSS-752 Room Scheduling Touch Screen features a brilliant 7 inch (178 mm) widescreen display with lots of space for displaying essential meeting and scheduling information all at once without having to flip through multiple pages. Crestron Smart Graphics™ delivers a dynamic, gesture-driven user experience with many customizable features. Capacitive touch screen technology affords a nimble touch response for navigating the intuitive on-screen interface. Soft-touch buttons to the right of the touch screen offer an alternate method for navigating the on-screen interface. Side-mounted, multi-color LED beacons provide a clear indication of a room’s status down long corridors.With its clean, modern appearance, the TSS-752 makes an elegant statement in any environment including office buildings, conference centers, hotels, and universities. A choice of mounting options allows the TSS-752 to be installed in places other touch screens just can’t go. It can be installed on a wall over a standard 2-gang electrical box, mounted to virtually any flat surface — even glass, granite, or marble,[1] or mounted to the mullion of a glass wall, window, or partition for a clean look that is unmarred by the installation method.[1]Enhanced Room Scheduling
The TSS-752 is optimized for use with Crestron Fusion RV software, enabling tight integration with popular scheduling applications like Microsoft® Exchange, Office 365™, IBM® Notes®, CollegeNET® R25®, and Google Calendar™. Through its color touch screen, the TSS-752 provides advanced room scheduling capabilities that can be customized to suit the needs of any organization.
Product url: | http://www.crestron.com/products/model/TSS-752 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/crestronelectronics/product/crestron-018
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Communication |
---|
Name | Value |
---|---|
Humidity | 10% to 90% RH (non-condensing) |
Temperature | 32° to 112° F (0° to 45° C) |
BIMobject®