This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

DigitalMedia™ 4K60 4:4:4 HDR Network AV Encoder/Decoder - DM-NVX-350

Unique ref.: crestron-DM-NVX-350
Brand: Crestron Electronics Inc.
Product family: Video
Product group: DigitalMedia Streaming Solutions
Width (inches): 9.27
Height (inches): 8.61
Depth (inches): 1.5
Date of publishing: 2018-04-30
Edition number: 1
Type: Object (single object)
Download (9)

DigitalMedia™ NVX technology transports ultra high-definition 4K video with 60 Hz frame rates and 4:4:4 color sampling over standard Gigabit Ethernet. Support for HDR video (HDR10) and HDCP 2.2 ensures the ultimate in picture quality and compatibility for all of today’s varied media sources. Using standards-based Ethernet wiring and switches, DM® NVX delivers a vastly scalable, high-performance solution for enterprise-wide 4K content distribution.[1]

The Crestron® DM-NVX-350 is a compact video encoder/decoder designed to function as either a transmitter or receiver with the ability to switch between the two modes programmatically via commands from a Crestron control system. Featuring simple web-based control and management, USB and KVM integration, and support for copper and fiber LAN connectivity, the DM-NVX-350 offers a one-stop solution for any-sized network AV installation.[2]

Real-Time 4K60 Video Distribution
Engineered for demanding conference room and classroom applications, DM NVX ensures real-time, full-motion 4K60 video performance for the presentation of multimedia, videoconferencing, and live camera images. DM NVX employs high-quality JPEG 2000 encoding using a patent-pending technique that overlaps scaling and encoding latencies, achieving an ultra-low end-to-end latency of 30 ms at 60 fps, so on-screen functions such as mousing and game play are fluid and natural.

Encoder and Decoder in One
In a single compact device, the DM-NVX-350 is configurable to operate as either a network AV encoder or decoder.

  • As an encoder, it allows a laptop computer, camera, or other media source to be connected via HDMI® and then transmitted over the network.[1]
  • As a decoder, it receives the signal from a DM NVX encoder and feeds it to a display device via the HDMI output. It can quickly and easily switch between multiple encoders on the network alongside locally-connected HDMI sources.[1]
  • The encoder/decoder mode can be switched on-the-fly via a control system to provide a versatile, cost-effective presentation switching solution using one integrated device.

2x1 HDMI® Auto-Switcher 

The DM-NVX-350 includes two HDMI inputs. Switching between the two inputs can be performed automatically using auto-switching mode, manually using the onboard input select button, programmatically via a Crestron control system, or through a computer using a web browser. When used as a decoder mounted behind a typical conference room display device, the HDMI inputs provide a convenient way to connect a Crestron AirMedia® presentation gateway.[1]


HDMI Output
When configured as a decoder, the DM-NVX-350’s HDMI output feeds the decoded signal to the local display device (or any other device with an HDMI input). Its built-in scaler ensures an optimal image, scaling the encoded source resolution up or down to match the native resolution of the display device. When used as an encoder, the HDMI output can be used to feed a local display, confidence monitor, or audio system.[1,3]

USB and KVM Integration
For a complete signal management solution, DM NVX supports the extension of USB signals, which may be switched and routed alongside the AV signal or separately via the control system. USB 2.0 host and device ports are provided on each DM-NVX-350 box, allowing a USB mouse, keyboard, or other device to be connected at one box and routed to a computer or other host at another box. KVM switch functionality is a natural application for this feature, but all types of USB peripherals are supported including whiteboards, touch screens, game controllers, cameras, mobile devices, headsets, and flash drives.[4]

USB signals can also be routed to other locations where a DM NVX box does not exist using Crestron USB over Ethernet Extender Modules (USB-EXT-DM). USB signals can be freely routed between DM NVX and USB-EXT-DM units over Ethernet under the management of a Crestron control system.

7.1 Surround Sound Audio
DM NVX supports the lossless transport of 7.1 surround sound audio signals, including Dolby® TrueHD, Dolby Atmos®, DTS-HD®, DTS:X®, and uncompressed linear PCM. In decoder mode, the DM-NVX-350 has the ability to receive both multichannel and 2-channel downmix signals from a DM-NVX-351 or DM-NVX-351C encoder, allowing either signal to be selected at the HDMI output while the 2-channel signal is automatically routed to the analog output.

Analog Audio Embedding or De-embedding 
A balanced stereo analog audio port is included, which may be configured as either an input or output. As an input, it allows a stereo audio source to be connected and combined with the video signal from either HDMI input or the incoming network video stream. As an output, it can provide a stereo line-level signal to feed a local sound system or sound bar. The output volume is adjustable via a control system or web browser.[5]

Breakaway Audio
A DM NVX decoder may select and combine separate video and audio signals from two different inputs, even two different encoders. There are just two exceptions: A) signals may not be combined between the two onboard HDMI inputs, and B) combining signals from two separate encoders is limited to 2-channel stereo audio.[6,7]

Text Overlay
The ability to display dynamic or fixed text on screen provides a means to label the video source or display special instructions, schedules, announcements, alerts, and other messaging.

Video Wall Processing
A video wall composed of up to 64 individual displays can be configured using multiple DM-NVX-350 units. Each unit provides fully-adjustable zoom capability and bezel compensation to accommodate a range of video wall configurations and display types. One DM-NVX-350 is required per display, supporting configurations of up to eight wide by up to eight high.

Key Features

  • 4K60 4:4:4 video over standard Gigabit Ethernet
  • No latency penalty for real-time video performance
  • HDR (High Dynamic Range) video support (HDR10)
  • Dolby® TrueHD, Dolby Atmos®, DTS-HD®, DTS:X®, and uncompressed 7.1 linear PCM audio support
  • HDCP 2.2 compliant
  • Configurable as an encoder or decoder
  • Dual onboard RJ45 LAN ports
  • Option for a fiber optic network connection via SFP port [2]
  • Enterprise-grade security
  • Two auto-switching HDMI® inputs and one HDMI output [1]
  • Built-in 4K60 4:4:4 scaling
  • Onboard video wall processing
  • Analog audio port configurable as a balanced stereo input or output [5]
  • Analog audio embedding or de-embedding
  • Audio breakaway capability [6,7]
  • Dynamic text overlay capability
  • RS-232 and IR control ports [9]
  • CEC device control gateway [9]
  • USB and KVM signal extension and routing [4]
  • Easy setup via built-in webpages
  • Fully-controllable via a Crestron® control system
  • Compact, surface-mountable form factor
  • Powered via local power pack or optional power injector [8]
  • 100-240V universal power pack included

1. 4K60 4:4:4 performance requires the use of HDMI cables with a minimum TMDS bandwidth of 18 Gbps, such as Crestron model CBL-HD (20 ft / 6.1 m max. length). If 4K60 4:2:0 or 4K30 4:4:4 performance is acceptable, cables with a minimum bandwidth of 10.2 Gbps may be used, such as Crestron models CBL-HD-LOCK or CBL-HD (any available length). Performance may also be affected if an HDMI coupler is inserted in the HDMI signal path. Crestron coupling products (MP-WP150, MP-WP152, MPI-WP150, or FTA-CP-HD-101) and cable retractors (CBLR2-HD) all have a specified bandwidth of 10.2 Gbps, and thus do not support 4K60 4:4:4. Please be aware that bandwidth loss is cumulative, so the combination of multiple components inserted inline may reduce performance.
2. To add a fiber optic LAN port requires the purchase of a Crestron SFP-1G series SFP transceiver module (sold separately). All LAN ports on the DM-NVX-350 are for connection to an Ethernet based AV network or device; they cannot be connected to the “DM” ports of other Crestron devices.
3. When in encoder mode, the HDMI output resolution is matched to the resolution of the encoded source.
4. The DM-NVX-350 can be configured to accept the connection of a USB device or a USB host, not both. Crestron DM NVX products are engineered to deliver maximum compatibility with the widest possible range of USB products. Crestron does not guarantee that all USB products are compatible with DM NVX products. DM NVX is compatible with Crestron USB-EXT-DM products, but is not compatible with the “USB HID only” signal extender technology found in other Crestron DM products.
5. The analog audio port can function as an input or output, not both. Analog audio output is only functional when the DM-NVX-350 is receiving a 2-channel stereo input signal. To derive a 2-channel downmix signal from a multichannel surround sound source, please refer to the Crestron DM-NVX-351 or DM-NVX-351C.
6. Audio from one onboard HDMI input may not be combined with video from the other onboard HDMI input.
7. Combining audio from one encoder with video from another encoder utilizes the secondary 2-channel audio stream. Multichannel audio from one encoder cannot be combined with video from another encoder.
8. The DM-NVX-350 is powerable using the 24V power pack (included) or a DM-PSU-ULTRA-MIDSPAN (sold separately).
9. Device control via RS-232, IR, CEC, or Ethernet requires integration with a Crestron control system.
10. As an encoder, the DM-NVX-350 does not transmit audio via the secondary 2-channel stream except when it is receiving a 2-channel stereo input signal via the HDMI or analog inputs.
11. 3D video input signals are automatically converted to 2D.
12. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.

Encoding/Decoding
Video Compression - JPEG 2000
Video Resolutions - Up to 4096x2160@60Hz (DCI 4K60), 4:4:4 color sampling, HDR10 and Deep Color support
Audio Formats - Primary multichannel (up to 8-channel LPCM or encoded HBR 7.1 surround sound), secondary 2-channel LPCM [10]
Bitrates - 100 to 990 Mbps
Streaming Protocols - RTP, RTSP, SDP
Container - MPEG-2 transport stream (.ts)
Session Initiation - Multicast via RTSP
Copy Protection - HDCP 2.2

Video
Input Signal Types - HDMI w/HDR10, Deep Color, and 4K60 4:4:4 support [1,11] (Dual-Mode DisplayPort and DVI compatible [12]) -  
Output Signal Types - HDMI w/HDR10, Deep Color, and 4K60 4:4:4 support [1] (DVI compatible [12])
Switcher - 2x1 auto-switching, Crestron QuickSwitch HD™ technology
Scaler - 4K60 4:4:4 video scaler with motion-adaptive deinterlacing, intelligent frame rate conversion, Deep Color support, HDR10 support, widescreen format selection (zoom, stretch, maintain aspect-ratio, or 1:1), video wall processing up to 8 wide x up to 8 high, static or dynamic text overlay
Copy Protection - HDCP 2.2

Audio
Input Signal Types - HDMI (Dual-Mode DisplayPort compatible [12]), analog stereo [5]
Output Signal Types - HDMI, analog stereo [5]
Digital Formats - Dolby Digital®, Dolby Digital EX, Dolby Digital Plus, Dolby TrueHD, Dolby Atmos, DTS®, DTS-ES, DTS 96/24, DTS-HD High Res, DTS-HD Master Audio, DTS:X, LPCM up to 8 channels
Analog Formats - Stereo 2-Channel
Analog-To-Digital Conversion - 24-bit 48 kHz
Digital-To-Analog Conversion - 24-bit 48 kHz
Analog Performance - Frequency Response: 20 Hz to 20 kHz ±0.5 dB;
S/N Ratio: >95 dB 20 Hz to 20 kHz A-weighted;
THD+N: <0.005% @="" 1="">
Stereo Separation: >90 dB
  Analog Output Volume Adjustment -80 to +20 dB

Communications
Ethernet - 10/100/1000 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, TCP/IP, UDP/IP, CIP, DHCP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), IEEE 802.1x, IPv4, HTTPS web browser setup and control, Crestron control system integration
USB - USB 2.0 host or device signal extension; USB 2.0 computer console (for setup)
RS-232 - 2-way device control and monitoring up to 115.2k baud with hardware and software handshaking (via control system); computer console (for setup)
IR/Serial - 1-way device control via infrared up to 1.1 MHz or serial TTL/RS-232 (0-5 Volts) up to 19.2k baud (via control system)
HDMI - HDCP 2.2, EDID, CEC
DM NVX (via Ethernet) - HDCP 2.2, AES, RTP, RTSP, SDP, ONVIF, IGMPv3 (v2 coming soon), SMPTE 2022
NOTE: Supports management of HDCP and EDID; supports management of CEC between the connected HDMI devices and a control system

Connectors
USB DEVICE - (1) USB Type B female; USB 2.0 device port; USB signal extender port for connection to a computer or any other USB 2.0 host [4]
USB HOST - (1) USB Type A female; USB 2.0 host port; USB signal extender port for connection of a mouse, keyboard, or any other USB 2.0 device [4]; Available Power: 500 mA at 5 Volts DC
LAN 1 - (1) 8-pin RJ45 female; 10Base-T/100Base-TX/1000Base-T Ethernet port; PD (powered device) port compatible with Crestron DM-PSU-ULTRA-MIDSPAN only [8]
LAN 2 - (1) 8-pin RJ45 female; 10Base-T/100Base-TX/1000Base-T Ethernet port
LAN 3 - (1) SFP port; Accepts one Crestron SFP-1G series SFP transceiver module [2]
HDMI OUTPUT - (1) 19-pin Type A HDMI female; HDMI digital video/audio output (DVI compatible [12]) [1]
HDMI INPUT 1 – 2 - (2) 19-pin Type A HDMI female; HDMI digital video/audio inputs [1]; (DVI & Dual-Mode DisplayPort compatible [12])
AUDIO I/O - (1) 5-pin 3.5 mm detachable terminal block; Balanced/unbalanced stereo line-level audio input or output [5]; Input Impedance: 24k Ohms balanced/unbalanced; Maximum Input Level: 4 Vrms balanced, 2 Vrms unbalanced; Output Impedance: 200 Ohms balanced, 100 Ohms unbalanced; Maximum Output Level: 4 Vrms balanced, 2 Vrms unbalanced
CONSOLE, SERIAL - (1) 8-pin RJ45 female; RS-232 computer console port (for setup)
CONSOLE, USB - (1) USB Type B female; USB 2.0 computer console port (for setup)
IR 1 – 2 - (1) 4-pin 3.5 mm detachable terminal block; Comprises (2) IR/Serial ports [9]; IR output up to 1.1 MHz; 1-way serial TTL/RS-232 (0-5 Volts) up to 19200 baud
COM - (1) 5-pin 3.5 mm detachable terminal block; Bidirectional RS-232 port [9]; Up to 115.2k baud, hardware and software handshaking support
24VDC 2.0A - (1) 2.1 x 5.5 mm DC power connector; 24 Volt DC power input; PW-2420RU power pack included
G - (1) 6-32 screw; Chassis ground lug

Controls & Indicators
TX - (1) Green LED, indicates unit is in transmitter (encoder) mode
RX - (1) Green LED, indicates unit is in receiver (decoder) mode
OL - (1) Green LED, indicates an online connection to a control system via Ethernet
LAN 1 – 2 - (4) LEDs, green indicates Ethernet link status, amber indicates Ethernet activity
LAN 3 LNK - (1) Green LED, indicates Ethernet link status
LAN 3 ACT - (1) Green LED, indicates Ethernet activity
HDMI OUTPUT - (1) Green LED, indicates video signal transmission at the HDMI output
HDMI INPUT 1 – 2 - (2) Green LEDs, each indicates sync detection at the corresponding HDMI input
PWR - (1) Bi-color green/amber LED, indicates operating power supplied via the power pack or injector, illuminates amber while booting and green when operating
SETUP - (1) Red LED and (1) recessed pushbutton for Ethernet setup
RESET - (1) Recessed pushbutton for hardware reset
INPUT SEL - (1) Pushbutton for manual input selection and (2) bi-color green/amber LEDs to indicate the current active input and signal presence at each corresponding input

Power
Power Pack (included) - Input: 1.5 Amps maximum @ 100-240 Volts AC, 50/60 Hz; Output: 2 Amps @ 24 Volts DC; Model: PW-2420RU
Power over Ethernet - Compatible with Crestron DM-PSU-ULTRA-MIDSPAN only [8]
Power Consumption - 35 Watts typical

Environmental
Temperature - 32° to 104° F (0° to 40° C)
Humidity - 10% to 90% RH (non-condensing)
Heat Dissipation - 85 BTU/hr

Enclosure
Chassis - Metal, black finish, integral mounting flanges, fan cooled; vented top, front, bottom, and sides
Mounting - Freestanding, surface mount, or attach to a single rack rail

Dimensions
Height - 8.61 in (219 mm)
Width - 9.27 in (236 mm)
Depth - 1.50 in (39 mm)
Weight   - 2.0 lb (0.91 kg)

1. 4K60 4:4:4 performance requires the use of HDMI cables with a minimum TMDS bandwidth of 18 Gbps, such as Crestron model CBL-HD (20 ft / 6.1 m max. length). If 4K60 4:2:0 or 4K30 4:4:4 performance is acceptable, cables with a minimum bandwidth of 10.2 Gbps may be used, such as Crestron models CBL-HD-LOCK or CBL-HD (any available length). Performance may also be affected if an HDMI coupler is inserted in the HDMI signal path. Crestron coupling products (MP-WP150, MP-WP152, MPI-WP150, or FTA-CP-HD-101) and cable retractors (CBLR2-HD) all have a specified bandwidth of 10.2 Gbps, and thus do not support 4K60 4:4:4. Please be aware that bandwidth loss is cumulative, so the combination of multiple components inserted inline may reduce performance.
2. To add a fiber optic LAN port requires the purchase of a Crestron SFP-1G series SFP transceiver module (sold separately). All LAN ports on the DM-NVX-350 are for connection to an Ethernet based AV network or device; they cannot be connected to the “DM” ports of other Crestron devices.
3. When in encoder mode, the HDMI output resolution is matched to the resolution of the encoded source.
4. The DM-NVX-350 can be configured to accept the connection of a USB device or a USB host, not both. Crestron DM NVX products are engineered to deliver maximum compatibility with the widest possible range of USB products. Crestron does not guarantee that all USB products are compatible with DM NVX products. DM NVX is compatible with Crestron USB-EXT-DM products, but is not compatible with the “USB HID only” signal extender technology found in other Crestron DM products.
5. The analog audio port can function as an input or output, not both. Analog audio output is only functional when the DM-NVX-350 is receiving a 2-channel stereo input signal. To derive a 2-channel downmix signal from a multichannel surround sound source, please refer to the Crestron DM-NVX-351 or DM-NVX-351C.
6. Audio from one onboard HDMI input may not be combined with video from the other onboard HDMI input.
7. Combining audio from one encoder with video from another encoder utilizes the secondary 2-channel audio stream. Multichannel audio from one encoder cannot be combined with video from another encoder.
8. The DM-NVX-350 is powerable using the 24V power pack (included) or a DM-PSU-ULTRA-MIDSPAN (sold separately).
9. Device control via RS-232, IR, CEC, or Ethernet requires integration with a Crestron control system.
10. As an encoder, the DM-NVX-350 does not transmit audio via the secondary 2-channel stream except when it is receiving a 2-channel stereo input signal via the HDMI or analog inputs.
11. 3D video input signals are automatically converted to 2D.
12. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Mexico
Weight Net (Lbs): 2

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_60_75_08
Uniclass 2015 Description: Audio and visual source products
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 100-240V AC | 24V DC

BIMobject®