This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

3-Series® 4K DigitalMedia™ Presentation System 150 - DMPS3-4K-150-C

Unique ref.: crestron-DMPS3-4K-150-C
Brand: Crestron Electronics Inc.
Product family: Video
Product group: All-In-One Solutions
Width (inches): 17.28
Height (inches): 1.74
Depth (inches): 10.47
Date of publishing: 2018-04-30
Edition number: 1
Type: Object (single object)
Download (9)

The DMPS3-4K-150-C from Crestron® provides an ultra high-definition presentation switcher and control solution that’s perfect for huddle rooms, conference rooms, and classrooms. It integrates the control system, multi-format switcher, 4K video scaler, mic preamp, and audio DSP all into one compact device that mounts conveniently under a conference table or in an equipment rack. Built-in Crestron Connect It™ functionality affords a complete collaboration solution that’s easy and affordable to deploy in any small to medium sized meeting space. Without requiring any programming, the DMPS3-4K-150-C is easily configurable for a variety of media presentation applications.

Auto-switching HDMI®, VGA, and analog audio inputs provide the essential connectivity needed to manage multiple computers and other media sources. A full-featured microphone input is also included for applications requiring high-quality speech reinforcement. The selected input source and microphone can be mixed and routed to one HDMI output and one stereo analog audio output. Additional DigitalMedia 8G+® inputs and output afford a streamlined, long-distance wiring solution for remote sources, for the display device, and for facility-wide integration as part of a larger media distribution system. Built-in 4K scaling ensures the highest possible image quality, and compatibility with the widest range of sources and displays.

4K Ultra HD
The DMPS3-4K-150-C handles 4K and Ultra HD video signals, which is essential to ensure support for the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.

Crestron Connect It™

Crestron Connect It is a cost-effective, simple-to-use presentation solution that provides tabletop BYOD connectivity and one-touch control for multiple participants around a conference table. Simply add up to four Crestron Connect It Cable Caddies (TT-100 series [1]) to the DMPS3-4K-150-C. Its auto-switching inputs support individual HDMI, VGA, and analog audio connections at each cable caddy. Four USB ports on the DMPS3-4K-150-C provide power and communications for each cable caddy.
A fully functional Crestron Connect It system is enabled right out of the box by simply connecting the cable caddies and input cables. Additional settings and AV adjustments are available through a simple web browser setup screen. In addition to the Crestron Connect It devices, the DMPS3-4K-150-C can also accommodate two DM® transmitters, one DM receiver, and an AirMedia® Presentation Gateway without any additional programming.[1,2]
No Programming Required!
Installing the DMPS3-4K-150-C is easy, fast, and affordable. Built-in .AV Framework™ technology delivers a fully-functional presentation system with simplified configuration and a choice of control options and other add-ons. For complete details on the capabilities supported by .AV Framework, please visit: www.crestron.com/avframework.[3]
  
Key Features

  • Ultra high-definition, multi-format presentation switcher, scaler, mic preamp, audio DSP, and control system
  • Out of the box Crestron Connect It™ collaboration system functionality
  • Supports up to four TT-100 series Crestron Connect It Cable Caddies [1]
  • Built-in .AV Framework™ delivers a fully-functional system without any programming [3]
  • Integrated 3-Series Control System® allows fully-programmable room control
  • Includes four auto-switching HDMI®, VGA, and stereo analog audio inputs [6]
  • Includes two DM 8G+® inputs
  • Also supports Dual-Mode DisplayPort, DVI, HDBaseT®, and analog video sources [4,5]
  • Input auto-detection configures each input automatically
  • QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
  • Auto-Locking® technology achieves rapid switching between disparate sources
  • Performs automatic AV signal format management via EDID
  • Provides adjustable input level compensation on each audio input
  • Includes a single microphone input with EQ, gating, and compression
  • Provides parallel HDMI and DM 8G+ outputs for one or more display devices
  • DigitalMedia 8G+® connectivity enables long-distance wiring over CAT type twisted pair cable [9]
  • Integrates seamlessly with DigitalMedia™ matrix switchers to allow facility-wide signal distribution
  • HDBaseT Certified — Enables direct connection to other HDBaseT certified equipment
  • Features a built-in, high-performance 4K scaler
  • Upscales input signals to match the native resolution of any screen — including 4K and Ultra HD displays!
  • Downscales 4K, UHD, and ultra high-resolution computer signals to fit 1080p and other lower-resolution displays
  • Handles any input resolution from standard NTSC 480i or PAL 576i, to UHD and 4K
  • Provides intelligent frame rate conversion, content-adaptive noise reduction, and motion-adaptive de-interlacing
  • Provides 3D to 2D signal conversion, and passes 3D video (without scaling) to 3D displays [7]
  • Provides a balanced stereo audio output with graphic EQ, limiting, and delay
  • Enables analog-to-HDMI audio embedding and de-embedding [6]
  • Handles Dolby® TrueHD, Dolby Atmos®, DTS-HD®, and uncompressed 7.1 linear PCM audio [8]
  • Enables USB signal routing via DM transmitters and receivers or USB-EXT-DM extenders [10]
  • Includes onboard IR, RS-232, relay, digital input, and Cresnet® control ports
  • Supports Crestron® touch screens, keypads, and wireless remotes
  • Supports XPanel with Smart Graphics® computer and web based control
  • Supports iPhone®, iPad®, and Android™ control apps
  • Supports universal remotes via built-in RC-5 compatible IR receiver
  • Communicates natively with Crestron Fusion®
  • Enables IT-friendly network integration via SNMP
  • Integrated Ethernet switch provides a single-point LAN connection
  • Private Network Mode — requires just one IP address for the complete system
  • Includes front panel controls for switching and volume adjustment
  • Includes customizable front panel label strips
  • Allows complete AV setup and adjustment via a web browser
  • Features an internal universal power supply for worldwide compatibility
  • Furnishes power to PoDM and HDBaseT PoE powered devices
  • Mounts under the table or in a single 19” rack space

1. Item(s) sold separately.
2. The AirMedia Presentation Gateway, model AM-101, requires one HDMI input on the DMPS3-4K-150-C.
3. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: www.crestron.com/avframework.
4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
5. The VGA inputs can accept component, composite, and S-Video signals using an appropriate adapter (not included). However, input sync detection is not provided for composite or S-Video signal types.
6. When using an analog audio input in combination with an HDMI video input, the source’s video resolution must be 1920x1200 or lower. The analog audio input will not pass audio if the source’s video resolution is higher than 1920x1200.
7. Automatically passes 3D video if the display device supports it (reverts to pass-through mode without scaling). Provides automatic 3D-to-2D conversion (with scaling) if the display device does not support 3D.
8. Routing of a multichannel audio signal via a digital input and output (HDMI or DM) requires the input to be set for “mixer bypass” mode. When that input is selected, all audio controls on the digital output are disabled and the ability to route the microphone signal to that output is defeated. Mixer bypass mode also disables the Input Compensation control on that input.
9. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “DM 8G+ & HDBaseT Maximum Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
10. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-150-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
11. License required. The DMPS3-4K-150-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.
12. Due to the inherent power loss that occurs over CATx cable, a maximum of 12.95 Watts is delivered at each PoDM or HDBaseT PoE powered device. Any wiring that is connected to a PoDM or HDBaseT PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.

Operating System

Crestron 3-Series; real-time, preemptive, multi-threaded/multitasking kernel; Transaction-Safe Extended FAT file system; supports up to 10 simultaneously running programs; preloaded DMPS3 .AV Framework Base Program; out-of-the-box "Crestron Connect It" functionality

Control System Memory
SDRAM - 1 GB
Flash - 4 GB

Communications
Ethernet - 10/100 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, industry-standard TCP/IP stack, UDP/IP, CIP, DHCP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), FIPS 140-2 compliant encryption, IEEE 802.1X, SNMP, BACnet™/IP [11], IPv4 or IPv6, Active Directory authentication, IIS v.6.0 web server, SMTP e-mail client, RSTP, Private Network Mode
Cresnet - Cresnet master mode
USB - USB host ports for Crestron Connect It devices and firmware update via USB flash drive; USB device port for computer console (setup); supports USB signal routing via select DM transmitters and receivers, or via USB-EXT-DM extenders [10]
RS-232 - 2-way device control and monitoring up to 115.2k baud with hardware and software handshaking
IR/Serial - 1-way device control via infrared up to 1.2 MHz or serial TTL/RS-232 (0-5 Volts) up to 115.2k baud; built-in RC-5 compatible IR receiver
DigitalMedia - DM 8G+, HDCP, EDID, CEC, PoDM, Ethernet
HDBaseT - HDCP, EDID, CEC, RS-232, PoE, Ethernet
HDMI - HDCP, EDID, CEC
NOTE: Supports management of HDCP and EDID; supports management of CEC between the connected HDMI and HDBaseT devices and the control system

Video
Switcher - 10x1 (organized as multi-format 6x1), auto-switching, auto-detecting multi-format digital/analog source inputs, QuickSwitch HD technology
Scaler - 4K video scaler, motion-adaptive deinterlacer, intelligent frame rate conversion, Deep Color support, 3D to 2D conversion [7], content-adaptive noise reduction, widescreen format selection (zoom, stretch, maintain aspect-ratio, or 1:1)
Input Signal Types - HDMI w/Deep Color, 3D, & 4K (DVI & Dual-Mode DisplayPort compatible [4]); DM 8G+ & HDBaseT w/Deep Color, 3D, & 4K; RGB/VGA (RGBHV, RGBS, RGsB); component (YPbPr); S-Video (Y/C); composite (NTSC, PAL) [5]
Output Signal Types - HDMI w/Deep Color, 3D, & 4K (DVI compatible [4]); DM 8G+ & HDBaseT w/Deep Color, 3D, & 4K
Analog-To-Digital Conversion - 10-bit 165 MHz per each of 3 channels

Connectors - Control & Power
RELAY 1 – 2 - (1) 4-pin 3.5 mm detachable terminal block; Comprises (2) normally open, isolated relays; Rated 1 Amp, 30 Volts AC/DC; MOV arc suppression across contacts
INPUT 1 – 2 - (1) 3-pin 3.5 mm detachable terminal block; Comprises (2) programmable digital inputs; Input Voltage Range: 0 to 24 Volts DC, referenced to GND; Logic Threshold: 2.5 Volts DC nominal with 1 Volt hysteresis band; Input Impedance: 10k Ohms at >5 Volts, 1M Ohms at <5 Volts; Pull-up Resistor: 2.2k Ohms per input
IR OUT - (1) 3.5 mm mini-phone jack; IR/Serial output port; IR output up to 1.2 MHz; 1-way serial TTL/RS-232 (0-5 Volts) up to 115.2k baud
COM - (1) 5-pin 3.5 mm detachable terminal block; Bidirectional RS-232 port; Up to 115.2k baud, hardware and software handshaking support
LAN - (1) 8-pin RJ45 female; 10Base-T/100Base-TX Ethernet port
USB 1 – 4 - (4) USB Type A female; USB 2.0 host ports for TT-100 series Crestron Connect It Cable Caddies[1]; Also enables firmware update via USB flash drive
G - (1) 6-32 screw, chassis ground lug
NET - (1) 4-pin 3.5 mm detachable terminal block; Cresnet Master port; Available Cresnet Power: 24 Watts
100-240V~1.4A 50/60Hz - (1) IEC 60320 C14 main power inlet; Mates with removable power cord, included
COMPUTER (front) - (1) USB Type B female; USB computer console port; For setup only
IR IN (front) - (1) Infrared sensor; IR Frequency: 36 to 38 kHz; IR Formats: Crestron format, RC5; Allows control from IR wireless remotes using the Crestron or RC-5 command sets

Controls & Indicators
PWR - (1) Bi-color green/amber LED, indicates operating power supplied from AC line power, turns amber while booting and green when operating
NET - (1) Yellow LED, indicates Cresnet bus activity
MSG - (1) Red LED, indicates internal control system has generated an error message
HW-R - (1) Recessed pushbutton for hardware reset, reboots the control system
SW-R - (1) Recessed pushbutton for software reset, restarts the software program
AUTO INPUT SELECT - (1) Pushbutton and bi-color green/amber LED, selects auto-switching mode
VGA INPUT SELECT 1 – 4 - (4) Pushbuttons for manual input selection, and (4) bi-color green/amber LEDs to indicate the current active input and signal presence at each corresponding VGA input
HDMI INPUT SELECT 1 – 4 - (4) Pushbuttons for manual input selection, and (4) bi-color green/amber LEDs to indicate the current active input and signal presence at each corresponding HDMI input
DM INPUT SELECT 1 – 2 - (2) Pushbuttons for manual input selection, and (2) bi-color green/amber LEDs to indicate the current active input and signal presence at each corresponding DM input
VOLUME - (1) Continuous turn rotary encoder, adjusts the analog audio output volume
DM IN 1 – 2 (rear) - (4) LEDs, green LEDs indicate DM link status, amber LEDs indicate video and HDCP signal presence, for each corresponding DM input
DM OUT (rear) - (2) LEDs, green LED indicates DM link status, amber LED indicates video and HDCP signal presence, for the DM output
LAN (rear) - (2) LEDs, bi-color LED (left) indicates Ethernet speed and activity, green LED (right) indicates Ethernet link status

Power
Main Power - 1.4 Amps @ 100-240 Volts AC, 50/60 Hz
Power Consumption - 42 Watts typical, 27 Watts idle
Available Cresnet Power - 24 Watts
Power over DM (PoDM) - IEEE 802.3at compliant PoDM PSE (Power Sourcing Equipment), each DM IN/OUT port supplies up to 15.4 Watts to power one PoDM (Class 0-3) PD (Powered Device) [12]
Power over HDBaseT - IEEE 802.3at PoE compliant PSE (Power Sourcing Equipment), each DM IN/OUT port supplies up to 15.4 Watts to power one HDBaseT PoE (Class 0-3) PD (Powered Device) [12]

Environmental
Temperature - 41° to 104° F (5° to 40° C)
Humidity - 10% to 90% RH (non-condensing)
Heat Dissipation - 142 BTU/hr typical, 93 BTU/hr idle

Enclosure
Chassis - Metal, black finish, fan-cooled, vented sides
Front Panel - Metal, black finish with polycarbonate label overlay
Mounting - Freestanding, 1 RU 19-inch rack-mount, or under-table mount (adhesive feet, rack ears, and under-table mounting brackets included)

Dimensions
Height - 1.74 in (45 mm) without feet
Width - 17.28 in (439 mm); 18.94 in (482 mm) with rack ears
Depth - 10.47 in (266 mm)
Weight - 6.4 lb (2.9 kg)

1. Item(s) sold separately.
2. The AirMedia Presentation Gateway, model AM-101, requires one HDMI input on the DMPS3-4K-150-C.
3. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: www.crestron.com/avframework.
4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
5. The VGA inputs can accept component, composite, and S-Video signals using an appropriate adapter (not included). However, input sync detection is not provided for composite or S-Video signal types.
6. When using an analog audio input in combination with an HDMI video input, the source’s video resolution must be 1920x1200 or lower. The analog audio input will not pass audio if the source’s video resolution is higher than 1920x1200.
7. Automatically passes 3D video if the display device supports it (reverts to pass-through mode without scaling). Provides automatic 3D-to-2D conversion (with scaling) if the display device does not support 3D.
8. Routing of a multichannel audio signal via a digital input and output (HDMI or DM) requires the input to be set for “mixer bypass” mode. When that input is selected, all audio controls on the digital output are disabled and the ability to route the microphone signal to that output is defeated. Mixer bypass mode also disables the Input Compensation control on that input.
9. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “DM 8G+ & HDBaseT Maximum Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
10. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-150-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
11. License required. The DMPS3-4K-150-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.
12. Due to the inherent power loss that occurs over CATx cable, a maximum of 12.95 Watts is delivered at each PoDM or HDBaseT PoE powered device. Any wiring that is connected to a PoDM or HDBaseT PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Mexico
Weight Net (Lbs): 2.9

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 100-240V AC

BIMobject®