This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

3-Series® 4K DigitalMedia™ Presentation System 350 - DMPS3-4K-350-C

Unique ref.: crestron-DMPS3-4K-350-C
Brand: Crestron Electronics Inc.
Product family: Video
Product group: All-In-One Solutions
Width (inches): 17.28
Height (inches): 5.2
Depth (inches): 15.75
Date of publishing: 2018-04-30
Edition number: 1
Type: Object (single object)
Download (9)

The DMPS3-4K-350-C from Crestron® offers an all-in-one 4K AV presentation system for classrooms, boardrooms, lecture halls, and videoconference rooms. Delivering a complete, custom-programmable room solution with fully-configurable signal routing and processing is easy and cost-effective using the DMPS3-4K-350-C. In one 3-space rack mount package, it integrates the control system, matrix switcher, video scalers, streaming decoder, mic mixer, audio DSP, and amplifier. Its built-in AirMedia® gateway, when activated [1], enables wireless presentation from computers and mobile devices. DigitalMedia 8G+® and HDBaseT® connectivity affords a streamlined, long-distance wiring solution for remote sources and display devices, and for facility-wide integration as part of a larger media distribution system.

Note: To purchase the DMPS3-4K-350-C with AirMedia pre-activated (no license required), see model DMPS3-4K-350-C-AIRMEDIA.
4K Ultra HD
Crestron DigitalMedia™ continues to advance the standard for digital AV signal management, delivering the most complete end-to-end 4K system solutions available. The DMPS3-4K-350-C handles 4K/60 video with HDCP 2.2 encryption, ensuring support for all the latest 4K and Ultra HD displays and media sources. Support for 4K is also essential to support the latest generation of computers and monitors with native resolutions beyond 1080p and WUXGA.
 
No Programming Required!
Installing the DMPS3-4K-350-C is easy, fast, and affordable. Built-in .AV Framework™ technology delivers a fully-functional presentation system with simplified configuration and a choice of control options and other add-ons. For complete details on the capabilities supported by .AV Framework, please visit: http://www.crestron.com/avframework.[2]
 
AirMedia® Wireless Presentation [1]
Built-in AirMedia technology allows for wireless presentation of content from a laptop, smartphone, or tablet device via a Wi-Fi® wireless network. With AirMedia, anyone can walk into the room with a Windows® or MacBook® laptop and connect without wires, enabling the presentation of any content including Full HD video at frame rates up to 30 fps. iPhone®, iPad®, and Android™ devices can present PowerPoint®, Excel®, Word, and PDF documents, as well as pictures, videos, or any app content with full-screen mirroring. AirMedia lets up to 32 participants connect at once, switching from one to the next for seamless collaboration on the fly.[1]

HD Streaming Video
Its onboard streaming decoder enables the DMPS3-4K-350-C to receive a high-definition AV signal over the network or internet from a DigitalMedia switcher, IP camera, or streaming encoder (Crestron DM-TXRX-100-STR or similar). H.264 and MJPEG streaming formats are supported with resolutions up to HD 1080p and bitrates up to 25 Mbps. High-quality AAC audio decoding is employed to handle 2-channel stereo audio with full frequency response.[3]
  

Key Features

  • Ultra high-definition 9x4 system switcher, scaler, mic mixer, audio DSP, amplifier, and control system
  • Built-in .AV Framework™ delivers a fully-functional system without any programming [2]
  • Integrated 3-Series Control System® allows fully-programmable room control
  • Onboard AirMedia® gateway enables wireless BYOD presentation capability [1]
  • Built-in H.264 streaming video decoder [3]
  • Provides matrix signal routing for up to 9 video sources and 4 displays
  • Handles video resolutions up to 4K DCI and Ultra HD
  • Includes HDMI®, DM 8G+®, and balanced stereo analog audio inputs
  • Also supports Dual-Mode DisplayPort, DVI, and HDBaseT® sources [4]
  • QuickSwitch HD™ technology manages HDCP keys for fast, reliable switching
  • Auto-Locking® technology achieves rapid switching between disparate sources
  • Performs automatic AV signal format management via EDID
  • HDCP 2.2 compliant
  • Provides adjustable input level compensation on each audio input
  • Includes built-in 6-channel gated microphone mixing with DSP
  • Provides two HDMI and two DM 8G+ (HDBaseT compatible) outputs
  • DigitalMedia 8G+® connectivity enables long-distance wiring over CAT type twisted pair cable [7]
  • HDBaseT Certified — Enables direct connection to other HDBaseT certified equipment
  • Features an independent, high-performance 4K scaler at each HDMI output
  • Upscales input signals to match the native resolution of any screen — including 4K and Ultra HD displays!
  • Downscales 4K, UHD, and ultra high-resolution computer signals to fit 1080p and other lower-resolution displays
  • Handles any input resolution from standard NTSC 480i or PAL 576i, to UHD and 4K
  • Provides intelligent frame rate conversion, content-adaptive noise reduction, and motion-adaptive de-interlacing
  • Provides 3D to 2D signal conversion [5]
  • Provides three balanced stereo audio outputs, each with independent mixer and DSP
  • Provides two additional audio mixes, either of which is selectable at any digital output
  • Features a built-in amplifier, selectable for 25W/Ch. @ 8Ω stereo or 50W @ 70/100 Volts mono
  • Enables analog-to-HDMI audio embedding and de-embedding
  • Enables USB signal routing via DM® transmitters and receivers or USB-EXT-DM series extenders [9]
  • Includes onboard IR, RS-232, relay, digital input, and Cresnet® control ports
  • Supports Crestron® touch screens, keypads, and wireless remotes
  • Supports XPanel with Smart Graphics® computer and web based control
  • Supports iPhone®, iPad®, and Android™ control apps
  • Supports universal remotes via external RC-5 compatible IR receiver [6]
  • Communicates natively with Crestron Fusion®
  • Enables IT-friendly network integration via SNMP
  • Integrated Ethernet switch provides a single-point LAN connection
  • Control Subnet — provides a dedicated local network for Crestron devices
  • Private Network Mode — requires just one IP address for the complete system
  • Content LAN port allows streaming and AirMedia traffic to be isolated on a secondary network
  • Includes front panel controls for basic configuration, diagnostics, and signal routing
  • Includes customizable front panel label strips and LCD display
  • Allows advanced setup and adjustment via a web browser
  • Features an internal universal power supply for worldwide compatibility
  • Furnishes power to PoDM+ and HDBaseT PoE+ powered devices [8]
  • 3-space 19-inch rack-mountable

1. To enable the onboard AirMedia gateway requires the purchase of one SW-DMPS3-AIRMEDIA license.  To purchase the DMPS3-4K-350-C with AirMedia pre-activated (no license required), see model DMPS3-4K-350-C-AIRMEDIA. Wireless presentation using AirMedia requires an external wireless access point (not included). A wired Ethernet connection may also be used. AirMedia network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port. Performance quality for full-motion video content is dependent upon network performance and sending device performance. AirMedia support in the DMPS3-4K-350-C includes the same essential functionality as the AM-101 AirMedia Presentation Gateway with the exclusion of quad view, moderator mode, and remote view.
2. Some features and functions described in this spec sheet may not be supported using .AV Framework. For a complete list of capabilities and options supported by .AV Framework, please visit: http://www.crestron.com/avframework.
3. The streaming and AirMedia inputs are mutually exclusive. Only one or the other can be used at one time. Streaming network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port.
4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
5. The HDMI outputs do not pass 3D signals. On these outputs, 3D signals are automatically converted to 2D, then scaled and output as 2D. 3D signals can be passed through the DM 8G+ outputs.
6. Item(s) sold separately.
7. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum DM 8G+ Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
8. Enabling PoDM and PoE power sourcing requires an external power supply, model PW-4830DUS or DM-PSU-3X8-RPS, sold separately. Due to the inherent power loss that occurs over CATx cable, a maximum of 25.5 Watts is delivered at each PoDM+ or HDBaseT PoE+ powered device. Be aware that the CONTROL SUBNET port is limited to regular PoE (Class 0-3), which delivers a maximum of 12.95 Watts to the powered device. Any wiring that is connected to a PoDM or PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.
9. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-350-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
10. License required. The DMPS3-4K-350-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.

Operating System

Crestron 3-Series; real-time, preemptive, multi-threaded/multitasking kernel; Transaction-Safe Extended FAT file system; supports up to 10 simultaneously running programs; preloaded DMPS3 .AV Framework Base Program

Memory
SDRAM - 512 MB
Flash - 4 GB

Communications
Ethernet - 10/100/1000 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, industry-standard TCP/IP stack, UDP/IP, CIP, DHCP, SSL, TLS, SSH, SFTP (SSH File Transfer Protocol), FIPS 140-2 compliant encryption, IEEE 802.1X, SNMP, BACnet™/IP [10], IPv4 or IPv6, Active Directory authentication, IIS v.6.0 Web Server, SMTP e-mail client, RSTP, Private Network Mode
Control Subnet - 10/100/1000 Mbps Ethernet, auto-switching, auto-negotiating, auto-discovery, full/half duplex, DHCP server, DNS Server, port forwarding, Isolation Mode, IEEE 802.3at Type 1 compliant PoE PSE
AirMedia [1] - (Via Ethernet) 10/100 Mbps, IPv4, DHCP, TLS, AES, mDNS, HTTPS web server
Streaming - (Via Ethernet) 10/100 Mbps, DHCP, H.264 decoding, MJPEG decoding, HDCP 2.2, RTP, RTSP, SDP
Cresnet - Cresnet master mode

Video
Switcher - 9x4 matrix, Crestron QuickSwitch HD technology
Scalers (HDMI outputs) - (2) 4K video scalers with motion-adaptive deinterlacing, intelligent frame rate conversion, Deep Color support, 3D to 2D conversion [5], content-adaptive noise reduction, and widescreen format selection (zoom, stretch, maintain aspect-ratio, or 1:1)
Input Signal Types - HDMI w/Deep Color, 3D [5], & 4K (DVI & Dual-Mode DisplayPort compatible [4]) on Inputs 1-6; DM 8G+ & HDBaseT w/Deep Color, 3D [5], & 4K on Inputs 7 & 8; streaming & AirMedia on Input 9 (LAN)
Output Signal Types - HDMI w/Deep Color & 4K (DVI compatible [4]) on Outputs 1 & 2; DM 8G+ & HDBaseT w/Deep Color, 3D, & 4K on Outputs 3 & 4

Streaming Decoder
Video Formats - H.264 (MPEG-4 part 10 AVC), MJPEG
Audio Format - AAC stereo
Bitrates - Up to 25 Mbps
Resolutions - Up to 1080p60

AirMedia [1]
Users - Supports up to 32 users (presentation device connections)
Client Software OS Support - Windows 7, Windows 8, Window 10, Mac® OS X® (versions 10.10 through 10.13)
Client Software Video Frame Rate - 30 fps, audio supported
Mobile App OS Support - Apple® iOS, Android
Full Screen Device Mirroring - Shares the screen image and audio from an Apple iOS, Android, Mac OS X, or Windows device
Audio Format - Stereo

Audio – Source Inputs
Input Signal Types - HDMI (Dual-Mode DisplayPort compatible [4]) on Inputs 1-6, DM 8G+ & HDBaseT on Inputs 7 & 8, streaming & AirMedia on Input 9 (LAN), analog 2-channel on Aud In 1-5
Analog Formats - Stereo 2-channel
Digital Formats - 2-channel LPCM
Input Compensation - ±10.0 dB, adjustable per input

Connectors – Networking, Control, & Power
IR/SERIAL OUT 1 – 4 - (4) 2-pin 3.5 mm detachable terminal blocks; IR/Serial output ports; IR output up to 1.2 MHz; 1-way serial TTL/RS-232 (0-5 Volts) up to 115.2k baud
IR IN - (1) 3-pin 3.5 mm detachable terminal block; For connection of the CNXRMIRD IR Receiver [6]; Allows control from IR wireless remotes using RC-5 command set
INPUT 1 – 4 - (1) 5-pin 3.5 mm detachable terminal block; Comprises (4) programmable digital inputs; Input Voltage Range: 0 to 24 Volts DC, referenced to GND; Logic Threshold: 2.5 Volts DC nominal with 1 Volt hysteresis band; Input Impedance: 10k Ohms at >5 Volts, 1M Ohms at <5 Volts; Pull-up Resistor: 2.2k Ohms per input
RELAY 1 – 4 - (1) 8-pin 3.5 mm detachable terminal block; Comprises (4) normally open, isolated relays; Rated 1 Amp, 30 Volts AC/DC; MOV arc suppression across contacts
COM A – B - (2) DB9 connectors, male; Bidirectional RS-232 ports; Up to 115.2k baud, hardware and software handshaking support

Controls & Indicators
PWR - (1) Green LED, indicates operating power supplied from AC power line
NET - (1) Yellow LED, indicates Cresnet bus activity
LAN - (1) Yellow LED, indicates Ethernet activity
HW-R - (1) Recessed pushbutton for hardware reset, reboots the control system
SW-R - (1) Recessed pushbutton for software reset, restarts the software program
LCD Display - (1) Green LCD alphanumeric; adjustable backlight; 2 lines x 20 characters per line; displays input/outputs by name, volume levels, setup menus, signal routing, device info, and other system information
SOFTKEYS - (4) Pushbuttons for activation of LCD driven functions and passcode entry
MENU - (1) Pushbutton, steps menu back one level
Λ, V - (2) Pushbuttons, for scrolling up or down through the menu and adjusting menu parameters
ENTER - (1) Pushbutton, executes the highlighted menu or value
VOLUME - (1) Continuous turn rotary encoder, adjusts menu parameters, defaults to Program audio volume
MUTE - (1) Pushbutton and red LED, mutes the Program audio output
INFO - (1) Pushbutton and red LED, selects INFO mode to view AV and device info
ROUTE - (1) Pushbutton and red LED, selects ROUTE mode to allow routing changes
VIEW - (1) Pushbutton and red LED, selects VIEW mode to view current routing

Power
Main Power - 6 Amps @ 100-240 Volts AC, 50/60 Hz
Power Consumption - 93 Watts typical; 72 Watts idle
Available Cresnet Power - 10 Watts
Power over DM (PoDM) - IEEE 802.3at compliant PoDM+ PSE (Power Sourcing Equipment), each DM INPUT/OUTPUT port supplies up to 30 Watts to power one PoDM (Class 0-3) or PoDM+ (Class 4) PD (Powered Device) [8]
Power over HDBaseT - IEEE 802.3at PoE+ compliant PSE (Power Sourcing Equipment), each DM INPUT/OUTPUT port supplies up to 30 Watts to power one HDBaseT PoE or PoE+ PD (Powered Device) [8]
Power over Ethernet (PoE) - IEEE 802.3at compliant PoE PSE (Power Sourcing Equipment), the CONTROL SUBNET port supplies up to 15.4 Watts to power one PoE (Class 0-3) PD (Powered Device) [8]
PoDM Power Supply - Compatible with model PW-4830DUS or DM-PSU-3X8-RPS [6]

Environmental
Temperature - 41° to 104° F (5° to 40° C)
Humidity - 10% to 90% RH (non-condensing)
Heat Dissipation - 317 BTU/hr typical; 246 BTU/hr idle

Enclosure
Chassis - Metal, black finish, fan-cooled, vented sides
Front Panel - Metal, black finish with polycarbonate label overlay
Mounting - Freestanding or 3 RU 19-inch rack-mountable (adhesive feet and rack ears included)

Dimensions
Height - 5.20 in (133 mm) without feet
Width - 17.28 in (439 mm); 19.00 in (483 mm) with rack ears
Depth - 15.75 in (400 mm)
Weight - 15.5 lb (7.1 kg)

Compliance
UL Listed for US & Canada, IC, CE, FCC Part 15 Class A digital device

1. To enable the onboard AirMedia gateway requires the purchase of one SW-DMPS3-AIRMEDIA license. To obtain the license or for any questions regarding AirMedia activation. To purchase the DMPS3-4K-350-C with AirMedia pre-activated (no license required), see model DMPS3-4K-350-C-AIRMEDIA. Wireless presentation using AirMedia requires an external wireless access point (not included). A wired Ethernet connection may also be used. AirMedia network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port. Performance quality for full-motion video content is dependent upon network performance and sending device performance. AirMedia support in the DMPS3-4K-350-C includes the same essential functionality as the AM-101 AirMedia Presentation Gateway with the exclusion of quad view, moderator mode, and remote view.
2. Some features and functions described in this spec sheet may not be supported using .AV Framework. 
3. The streaming and AirMedia inputs are mutually exclusive. Only one or the other can be used at one time. Streaming network traffic can be routed through the primary LAN port or isolated through the CONTENT LAN port.
4. HDMI connections require an appropriate adapter or interface cable to accommodate a DVI or Dual-Mode DisplayPort signal. CBL-HD-DVI interface cables are available separately.
5. The HDMI outputs do not pass 3D signals. On these outputs, 3D signals are automatically converted to 2D, then scaled and output as 2D. 3D signals can be passed through the DM 8G+ outputs.
6. Item(s) sold separately.
7. The maximum cable length for DigitalMedia 8G+ (DM 8G+) or HDBaseT is dependent upon the type of cable and resolution of the video signal. Refer to the “Maximum DM 8G+ Cable Lengths” table for a detailed overview. Crestron legacy cable models DM-CBL DigitalMedia Cable and DM-CBL-D DigitalMedia D Cable support the same resolutions and cable lengths as CAT5e. Shielded cable and connectors are recommended to safeguard against unpredictable environmental electrical noise which may impact performance at resolutions above 1080p. Refer to the Crestron DigitalMedia Design Guide, Doc. #4546 for complete system design guidelines. DM 8G+ is compatible with HDBaseT Alliance specifications for connecting to HDBaseT compliant equipment. All wire and cables are sold separately.
8. Enabling PoDM and PoE power sourcing requires an external power supply, model PW-4830DUS or DM-PSU-3X8-RPS, sold separately. Due to the inherent power loss that occurs over CATx cable, a maximum of 25.5 Watts is delivered at each PoDM+ or HDBaseT PoE+ powered device. Be aware that the CONTROL SUBNET port is limited to regular PoE (Class 0-3), which delivers a maximum of 12.95 Watts to the powered device. Any wiring that is connected to a PoDM or PoE PSE port is for intra-building use only and should not be connected to a line that runs outside of the building in which the PSE is located.
9. Manages the routing of USB HID signals between peripheral DM devices that are equipped with USB HID ports. The USB ports onboard the DMPS3-4K-350-C are not usable for USB signal routing. Also programmable to manage the routing of USB signals between Crestron USB over Ethernet Extender modules (USB-EXT-DM, sold separately). Refer to the USB-EXT-DM spec sheet for more information.
10. License required. The DMPS3-4K-350-C supports a maximum of 500 BACnet objects when dedicated for BACnet use only. Actual capabilities are contingent upon the overall program size and complexity.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Mexico
Weight Net (Lbs): 7.1

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 100-240VAC

BIMobject®