Publish your products
GLS-OIRLCL-C-CN - Ceiling Mount Passive Infrared Occupancy & Daylight Sensor, Cresnet®
GLS-OIRLCL-C-CN - Ceiling Mount Passive Infrared Occupancy & Daylight Sensor, Cresnet®
GLS-OIRLCL-C-CN - Ceiling Mount Passive Infrared Occupancy & Daylight Sensor, Cresnet®

    GLS-OIRLCL-C-CN - Ceiling Mount Passive Infrared Occupancy & Daylight Sensor, Cresnet®

    Crestron® occupancy sensors and daylight sensors offer a powerful, cost-saving solution for reducing energy consumption and enhancing system functionality. As part of a complete Crestron system, they can be used to enable automation of lighting, shading, HVAC, and AV equipment in a conference room, classroom, office, hallway, or other space. Using Crestron sensors, room lighting can automatically turn on when the room is occupied, turn off when it is vacant, and dim to a lower level when there is sufficient natural daylight from windows and skylights. Sensors can also be used to enhance the capabilities of a room scheduling, asset management, or energy monitoring solution through integration with the Crestron Fusion® Enterprise Management service.
    The GLS-OIRLCL-C-CN serves dual functions as a passive infrared occupancy sensor and closed-loop photocell daylight sensor (photosensor). It can also operate in vacancy-only mode, and is designed to cover an area up to 450 square feet or 42 square meters. Miniaturized construction affords a nearly hidden appearance when installed in a drywall or drop-tile ceiling. It communicates with a Crestron control system via the Cresnet® network. Setup and configuration is accomplished using Crestron Toolbox software or the optional IR remote (model GLS-REMOTE-ODT/OIR, sold separately).
    Passive Infrared Occupancy Sensing
    Passive infrared (PIR) technology employs a highly sensitive specialized lens that divides the field-of-view into 64 detection zones. The sensor detects motion when a warm body passes between zones, achieving dependable motion detection with superior immunity to false triggering from vibrations, inanimate objects, or movement in an adjacent corridor. The detection sensitivity can be set to one of three levels for optimum performance. Timeout can be set to one of six settings ranging from 30 seconds to 30 minutes, preventing the sensor from turning off lights or reporting vacancy during moments when the room is occupied but no one is moving. In addition, a “walk-through” mode (Short Timeout) can be enabled to temporarily override the Timeout setting on occasions when the room is only occupied briefly for 90 seconds or less.
    Vacancy Only Mode with Grace Occupancy
    The GLS-OIRLCL-C-CN can be configured to sense vacancy only. In this mode, lighting and other equipment must be turned on manually but shuts off automatically after the room is vacated. The “grace occupancy” feature ensures that if the lights turn off while someone is in the room, they can be turned back on by simply waving a hand within a 15 second grace period.

    Daylight Sensing
    Its built-in photocell enables the GLS-OIRLCL-C-CN to function as an closed-loop photosensor as part of a complete daylight harvesting solution. By monitoring the ambient light level in the room, electrical lighting can be dimmed automatically when sufficient natural daylight is available. Daylight harvesting enables organizations to improve energy efficiency by taking advantage of natural sunlight from windows and skylights while maintaining consistent lighting levels throughout the day for a more comfortable workspace.

    Room Usage Monitoring
    Through integration with the Crestron Fusion Enterprise Management service, occupancy sensors can be leveraged to log room usage based on occupancy, and to maximize efficiency for room scheduling by reporting if a room is occupied or vacant. In the event no one has shown up for a scheduled meeting, the meeting can be cancelled automatically, making the room available to others.

    Cresnet®
    The GLS-OIRLCL-C-CN interfaces with a Crestron control system via Cresnet. Cresnet is a simple 4-wire network bus that provides the communications backbone for a system of Crestron sensors, lighting dimmers and switches, motorized shades, thermostats, keypads, and other devices. The GLS-OIRLCL-C-CN is also powered by 24 Volts DC from the Cresnet network.

    Ceiling Flush Mount Installation
    The GLS-OIRLCL-C-CN installs easily in a typical drywall or drop-tile ceiling. Simply drill a one-inch (25 mm) diameter hole and insert the sensor. Integrated compression clips hold the sensor in place. Once installed, it achieves a very discreet and flush appearance against a white ceiling.

    Note 1: The motion detection pattern is rectangular. The sensor should be positioned and oriented accordingly to achieve the desired performance within the space.
    Note 2: Some functions described in this spec sheet may require custom commissioning of the control system by an authorized Crestron system programmer.


    Key Features

    • Flush ceiling mount occupancy or vacancy sensor
    • Passive infrared (PIR) motion detection
    • Fully digital circuitry, highly accurate and reliable performance
    • 450 square feet (42 m2) rectangular detection pattern
    • Vacancy-only mode with grace occupancy
    • Adjustable sensitivity and timeout
    • Short timeout “walk-through” mode
    • Built-in closed-loop photosensor for daylight harvesting
    • Monitors ambient light level from natural and artificial light sources
    • Enables automation of lighting, shading, HVAC, and AV equipment
    • Reduces wasteful energy consumption
    • Maintains consistent lighting levels
    • Reports room usage to Crestron Fusion®
    • Miniaturized construction for a nearly hidden appearance
    • Installs quickly in a one-inch (25 mm) diameter hole
    • IP64 dust-proof and splash-proof
    • Cresnet® wired control system interface
    • 24 Volts DC powered via Cresnet
    • Color-coded flying lead connections
    • Easy setup via software or IR remote (sold separately)

    Specification
    • Motion Sensing

      Sensor Technology - Passive infrared, 64 detection zones
      Detection Area - 450 sq ft (42 m²)
      Detection Pattern - Rectangular 18.57 x 24.34 ft (5.66 x 7.42 m) with 8.2 ft (2.5 m) ceiling height
      Maximum Ceiling Height - 16.4 ft (5 m)

      Light Sensing
      Sensor Technology - Closed-loop photocell
      Light Sensitivity - 0 to 1000 lux (0 to 93 foot-candles)
      Field of View - 360° hemispherical

      Controls & Indicators
      LED - (1) Bi-color red/green LED, indicates detection of motion and other functions during setup (may also be enabled to indicate detection of motion during normal operation if desired)
      Beep Tone - Indicates detection of motion and other functions during setup
      IR Remote (Sold Separately) - OCC/VAC/EXIT SETUP: Enters or exits occupancy or vacancy setup mode; TIMEOUT: Selects 0.5, 2, 5, 10, 15, or 30 minutes; SHORT TIMEOUT: Enables or disables "walk-through" mode, which temporarily sets timeout to 60 seconds if occupancy is detected for less than 90 seconds; LED: Enables or disables visible indication of motion detection during normal operation; PIR SENSITIVITY: Selects high, medium, low, or off; SET ID: Enables network ID to be set using the numeric keypad; RESET: Restores factory settings; FORCE VAC: Puts sensor into vacant state

      Connections
      (4) Flying leads, color-coded for connection to the Cresnet control network

      Power
      Cresnet Power Usage - 1 Watt (42 mA @ 24 Volts DC)
      Power Consumption - 625 mW

      Environmental
      Storage Temperature - -4° to 158° F (-20° to 70° C)
      Operation Temperature - -4° to 140° F (-20° to 60° C)
      Humidity - 15% to 85% RH (non-condensing)
      Ingress Protection - IP64 rated per IEC 60529
      Heat Dissipation - <3.4 BTU/hr

      Construction
      Housing - Plastic, cylindrical, white finish
      Mounting - Flush ceiling mount in drywall or ceiling tile, 1 inch (25 mm) diameter hole required

      Dimensions
      Diameter - 1.50 in (38 mm)
      Depth - 2.15 in (55 mm)
      Protrudes 0.2 in (5 mm) from ceiling surface
      Weight - 1 oz (27 g)

      Compliance
      IC, CE, FCC Part 15 Class B digital device

    Technical specification
    • Unique ref.crestron-GLS-OIRLCL-C-CN
    • Product familyLighting & Environment
    • Product groupSensors
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (inches)1.5
    • Width (inches)1.5
    • Depth (inches)2.15
    Related
    • Designed inUnited States
    • Manufactured inSwitzerland
    • Weight Net (Lbs)0.027
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectrical Element
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit