Publish your products
HTT-B10EX-W-T - Wireless Tabletop Keypad w/infiNET EX®, white textured

HTT-B10EX-W-T - Wireless Tabletop Keypad w/infiNET EX®, white textured

The HTT-B10EX provides a simple, convenient wireless controller for lighting control, home automation, and entertainment in the home or office. Two-way infiNET EX® technology provides reliable wireless communication while a clean array of 10 backlit pushbuttons affords easy, tactile control of any custom function. The HTT-B10EX is a fully programmable controller designed to operate as part of a complete Crestron® automation system. 

Multifunction Pushbuttons
Ten simple pushbuttons provide just the right amount of control without clutter or complication—perfect for most applications. For situations requiring a little more, each button can be configured to enable up to three separate functions simply by tapping, double-tapping, or pressing and holding the button. “Shift key” functionality, in which the user presses and holds one button while simultaneously tapping another, provides further customization for this versatile keypad.
Auto-Dimming Backlight
High quality backlit laser engraving provides customizable button text that is easy to read under any lighting condition. A built-in light sensor controls the backlight intensity automatically to achieve crisp, legible text in both darkened and fully lit rooms. 
Battery or Line Power
The HTT-B10EX can be powered by its external power pack or two AA batteries, functioning as a stationary controller on a desk or table or as a portable wireless remote. Its auto-sleep function affords battery operation for up to eight months on a single set of alkaline batteries. Simply moving or pressing a button on the HTT-B10EX instantly wakes it from sleep mode. Connecting the power pack overrides the sleep or wake function completely for “always on” operation.
infiNET EX®
Ultra-reliable infiNET EX wireless technology provides steadfast 2-way RF communications throughout a residential or commercial structure. A complete infiNET EX network can consist of a single wireless gateway with one or more HTT-B10EX keypads, along with other wireless devices such as lighting dimmers, thermostats, door locks, motorized shades, and remotes. Many of the devices on the network act as “expanders,” relaying wireless commands between the central gateway and all the other devices on the network to ensure that every command reaches its intended destination without disruption. Every device that is added to the network effectively increases the range and stability of the entire network. [1,2]
Of course, the HTT-B10EX can communicate directly with the gateway if no other infiNET EX devices are installed. The wireless range for the HTT-B10EX is 150 feet (46 meters) typical indoors, which can be extended easily using one or more infiNET EX Expanders. Up to 106 HTT-B10EX keypads can be assigned to a single gateway.[1]
Color and Engraving Options
The HTT-B10EX is available in either black or white, with an attractive brushed aluminum inlay. Custom backlit engraving is available for each individual column of five buttons. 
  
Key Features

  • Customizable wireless pushbutton controller
  • 10 engravable backlit buttons
  • Configurable for up to three functions per button
  • infiNET EX® wireless communications
  • Wireless range of 150 ft (46 meters) indoors[1,2]
  • Powered by batteries or external power pack
  • Wakes instantly when touched or picked up
  • Auto-dimmable backlight and LED intensity
  • Available in black or white

1. Requires an infiNET EX gateway, model CEN-RFGW-EX, MC3, or DIN-AP3MEX. A single gateway supports up to 106 infiNET EX network devices. Additionally, up to 5 infiNET EX expanders (model CLW-EXPEX or GLA-EXPEX) may be added to the network for extended range. All gateways, expanders, and other infiNET EX devices are sold separately.
2. Crestron infiNET EX is a wireless mesh network, meaning each device on the network behaves as an expander, passing the signals it receives on to any other devices within range. This effectively extends the total range of the network, and reinforces it by providing multiple redundant signal paths. However, battery powered infiNET EX devices, including the HTT-B10EX, do not function as expanders.

Specification
  • Buttons

    Keypad Buttons - (10) pushbuttons
    Button Events - Programmable for Normal, Tap, Double-Tap, and Press and Hold
    Engraving - Custom backlit engraved button caps available separately

    Backlight
    White LED backlight for button engraving; Software-adjustable intensity, auto-dimmable 

    LED Indicators
    Feedback - (10) White LEDs, one per button

    Light Sensor
    Photosensor for control of auto-dimming function

    Movement Sensor
    Vibration sensor wakes unit from sleep mode if operating on battery

    Low Battery Warning
    Beep sound indicates low battery condition

    Wireless Communications
    RF Transceiver - infiNET EX® 2-way RF, 2.4 GHz ISM Channels 11-26 (2400 to 2483.5 MHz), default channel 15; IEEE 802.15.4 compliant
    Range (typical) - 150 ft (46 m) indoor, 250 ft (76 m) outdoor to nearest mesh network device(s);[2] Subject to site-specific conditions and individual device capabilities
    Gateway - Requires an infiNET EX gateway[1]

    Connectors
    Power - (1) 2.5 x 5.5 mm DC power connector; 12 Volt DC power input (power pack included)

    Power Requirements
    Battery - (2) AA alkaline batteries required, estimated 8 months usage under normal operation
    Power Pack - 6 Watts (0.5 Amps) @ 12 Volts DC output, 100-240 Volts AC, 50/60 Hz line input, model PW-1205RU (included)

    Environmental
    Temperature - 32° to 104° F (0° to 40° C)
    Humidity - 10% to 90% RH (non-condensing) 
    Heat Dissipation - 3.4 BTU/Hour

    Enclosure
    Plastic, textured, brushed aluminum inlay

    Dimensions
    Height - 1.46 in (38 mm)
    Width - 3.60 in (92 mm)
    Depth - 4.69 in (120 mm)
    Weight - 5.0 oz(143 g) without batteries; ~6.8 oz (~192 g) with batteries

    1. Requires an infiNET EX gateway, model CEN-RFGW-EX, MC3, or DIN-AP3MEX. A single gateway supports up to 106 infiNET EX network devices. Additionally, up to 5 infiNET EX expanders (model CLW-EXPEX or GLA-EXPEX) may be added to the network for extended range. All gateways, expanders, and other infiNET EX devices are sold separately.
    2. Crestron infiNET EX is a wireless mesh network, meaning each device on the network behaves as an expander, passing the signals it receives on to any other devices within range. This effectively extends the total range of the network, and reinforces it by providing multiple redundant signal paths. However, battery powered infiNET EX devices, including the HTT-B10EX, do not function as expanders.

Technical specification
  • Unique ref.crestron-HTT-B10EX-W-T
  • Product familyControl Surfaces
  • Product groupKeypads
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (inches)1.46
  • Width (inches)3.6
  • Depth (inches)4.69
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.143
Classification
  • BIMobject CategoryElectronics - Controls
  • IFC classificationElectric Appliance
  • ETIM CodeEC000678
  • ETIM NameRemote control
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels
  • CSI MasterFormat 2014 Code40 67 23
  • CSI MasterFormat 2014 TitleControl System Consoles
  • OmniClass Number23-27 13 13 11
  • OmniClass TitleBuilding Automated Control Panels

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit