This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Interface Module for TST-600-DS - TST-600-IMCW

Unique ref.: crestron-TST-600-IMCW
Brand: Crestron Electronics Inc.
Product family: Control Surfaces
Product group: Accessories
Width (inches): 1.72
Height (inches): 4.12
Depth (inches): 1.67
Date of publishing: 2017-12-10
Edition number: 1
Type: Object (single object)
Download (9)

The TST-600-IMCW is the interface module that is included as standard with the TST-600-DS Table Dock (and TST-600 and TST-602 Wireless Touch Screens). It provides a convenient wall or surface mounted connection point for the table dock, and is also available separately as an add-on accessory to provide multiple connection points for a single movable table dock. The table dock connects to the interface module via a 10-pin RJ50 jack.

The TST-600-IMCW interface module provides power to the touch screen via the table dock. Power is supplied to the interface module via the included power pack. As an alternative to using the power pack, the interface module may be connected to a Cresnet® network via the rear panel connector.[1]

In addition to power, the interface module includes a LAN port which may be connected to an Ethernet network to enable wired communication for the touch screen when it is docked on the table dock.

Using the hardware provided, the TST-600-IMCW can be mounted in a standard 1-gang electrical box, or attached to a 19-inch rack-rail or any suitable flat surface. A set of front panel inserts is included to match either white or black decorator style wall plates (wall plates not included).

Notes:
1. Does not support Cresnet data communication, only power.
2. When ordering a TST-600 or TST-602 wireless touch screen, (1) TST-600-DS table dock and (1) TST-600-IMCW interface module are included. When ordering a TST-600-DS, (1) TST-600-IMCW is included. When ordering just the TST-600-IMCW, there is no TST-600, TST-602, or TST-600-DS included.

Connectors – Front Panel
TO PANEL:
(1) 10-pin RJ50 female;
Connection for TST-600-DS table dock[2]
PWR 24VDC .75A:
(1) 2.1 x 5.5 mm DC power connector;
24 Volt DC power input;
PW-2407WU power pack included

Connectors – Rear Panel
LAN:
(1) 8-wire RJ45 female;
10Base-T/100Base-TX Ethernet port
24 G :
(1) 2-pin 3.5mm detachable terminal block;
24 Volt DC power input
Ground:
(1) Flying lead, grounding wire

Indicators
PWR: (1) green LED, indicates DC power supplied from power pack or Cresnet® network[1]

Power Requirements
Power Pack:
0.75 Amps @ 24 Volts DC;
100-240 Volts AC, 50/60 Hz power pack, model PW-2407WU included
Cresnet Power Usage:
2 Watts (83 mA @ 24 Volts DC) for interface module only;
18 Watts (0.75 Amps @ 24 Volts DC) with TST-600-DS connected[2]
Note: May be powered by power pack or Cresnet network power, not both.[1]

Environmental
Temperature: 32° to 112°F (0° to 45°C)
Humidity: 10% to 90% RH (non-condensing)

Enclosure
Construction: Metal, black finish, includes (2) metal decorator style inserts to allow choice of black or white front panel
Flush Wall Mount: 1-gang mountable in a standard electrical box (2.5 inch deep minimum); requires decorator style faceplate (not included)
Surface Mount: Surface mount bracket included
Rack Mount: Mountable to a single 19-inch EIA rack rail

Dimensions
Height: 4.12 in (105 mm)
Width: 1.72 in (44 mm);
1.93 in (49 mm) w/surface mount bracket
Depth: 1.67 in (43 mm)
Weight: 5.3 oz (149 g);
7.8 oz (219 g) with bracket

Notes:
1. Does not support Cresnet data communication, only power.
2. When ordering a TST-600 or TST-602 wireless touch screen, (1) TST-600-DS table dock and (1) TST-600-IMCW interface module are included. When ordering a TST-600-DS, (1) TST-600-IMCW is included. When ordering just the TST-600-IMCW, there is no TST-600, TST-602, or TST-600-DS included.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 0.33125

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_60_75_08
Uniclass 2015 Description: Audio and visual source products
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 24V DC | 100-240V AC

BIMobject®