Unique ref.: | Scheduling_Touch_Screen_TSS-10-BW-S |
---|---|
Brand: | Crestron Electronics Inc. |
Product family: | Control Surfaces |
Product group: | Touch Screens |
Width (inches): | 10.23 |
Height (inches): | 6.59 |
Depth (inches): | 1.52 |
Date of publishing: | 2019-01-24 |
Edition number: | 1 |
Type: | Object (single object) |
A stylish and versatile wall mount touch screen designed specifically for enterprise room scheduling applications. Integrates directly with Crestron Fusion®, Microsoft®, Google®, Robin®, Teem®, Appspace®, Zoom™, and EMS Software™ room scheduling services. Installs quickly and easily, with simple web-based configuration and cloud-based management, and requires no control system or programming.
Crestron® TSS-10 series room scheduling touch screens provide corporate enterprises and organizations with an invaluable productivity tool to enhance and simplify the scheduling of meeting rooms and spaces. They install at the entrance to each room and integrate seamlessly with a variety of popular scheduling services to provide indication of the room’s availability and a view of its schedule for the day. Simple onscreen tools enable individuals to reserve the room, or find another available room, without having to pull out their phone or log onto a computer.
Crestron room scheduling touch screens help organizations to maximize productivity and realize the most usable time out of every room. If a room is currently reserved, the associated touch screen displays details about the current meeting, accented in red, so attendees can immediately confirm they’re in the right place before entering the room. If the room is currently available, the screen states so in green and shows the time remaining until the next scheduled meeting. If desired, the room can be reserved on the spot for an ad hoc meeting.
If you wish to reserve a room for later in the day, just step up to any touch screen, swipe through the room’s timeline for the day, and reserve the room for any available time slot. If that room isn’t available when you want it, the touch screen can find you another available room nearby so you can book your meeting in place without running around the building. Additional optional functions include the abilities to check into a scheduled meeting, extend a meeting, end a meeting early, toggle between two languages, or limit access to various functions using PIN code authorization.
Crestron room scheduling also offers three levels of customization depending on your needs. For basic customization and branding, custom background images or videos and custom logos may be selected to personalize the standard user interface from Crestron. For editing the user interface elements further, such as changing colors, adjusting positioning, or removing elements, a custom CSS stylesheet may be created. Finally, to add entirely new user interface elements to the display, the HTML5 coding used to create the scheduling user interface may be modified.
Works with many popular room scheduling providers
The TSS-10 comes with apps for all the most popular enterprise scheduling services.
Whatever provider you choose, the setup is as simple as connecting each touch screen to the network and choosing your app from the web-based setup menu. The selected app downloads from the cloud and installs on the touch screen automatically. There is no programming or control system required.
Purpose-built for enterprise scheduling applications
The TSS-10 is an enterprise-grade device engineered to meet all the demands of a corporate office, conference center, or higher education environment. Its brilliant 10.1 in. (257 mm) capacitive display provides an intuitive and informative user interface dedicated for scheduling rooms and viewing essential meeting details. The UI can be customized and branded with your choice of background images and logos. A smaller 7 in. (178 mm) version (TSS-7 series) is also available.
Enhanced status indication options
Adding the optional light bar accessory (TSW-1060-LB Series) to a TSS-10 produces a ring of light around the perimeter of the touch screen to provide 180° visual indication of the room’s availability status. Its vivid color illumination can be seen with just a glance down the hallway, glowing green if a room is available and red when reserved.
As an alternative to the light bar, Crestron offers a selection of hallway signs and indicators that mount on the wall or ceiling above each touch screen and illuminate green or red according to the room’s availability status. The SSW and SSC series hallway signs both feature a two-sided acrylic sign face that can be custom engraved with the room name or number. The SIW-100 offers a lower profile wall mount status indicator.
All of the room availability status indication options are available separately, or as part of a kit including the TSS-10 series touch screen and multi-surface mount kit. For kits containing a hallway sign, custom engraving is available separately by purchasing an SSC-ACR-102 or SSW-ACR-102 replacement acrylic sign face.
Get the word out with broadcast messaging
Crestron Fusion includes the ability to send broadcast messages to all the scheduling touch screens throughout a building or campus, alerting workers and guests to an emergency situation or other general announcement. Emergency messages can be accompanied by an audible alert sound.
PinPoint™ beacon makes your smart device smarter (Coming Soon)
The built-in PinPoint proximity detection beacon enhances the intelligence and personalization of a room scheduling system by enabling your smartphone or tablet device to sense what room you’re standing in front of. It works with the Crestron PinPoint App, using Bluetooth® technology to determine when the mobile device is near the beacon, and signals the mobile app to automatically display the appropriate information and controls for that location.
Auto-brightness control
To ensure optimal visibility under varying lighting conditions, the TSS-10 includes a built-in light sensor, which regulates the brightness of the display according to the ambient light level in the space.
One-wire PoE connectivity
Using PoE technology, the TSS-10 gets its operating power right through the network cable. PoE (Power over Ethernet) eliminates the need for a local power supply or any dedicated power wiring. Crestron PoE switches (CEN-SW-POE-5 or CEN-SWPOE-16) offer a total networking solution with built-in PoE for multiple touch screens. A PoE Injector (PWE-4803RU) is also available to support a single touch screen.
Product url: | https://crestron.com/en-US/Products/Control-Surfaces/Touch-Screens/Large-T... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://crestron.com/getmedia/c0520abb-79b0-4263-b615-4bf0c7c511ea/ss_tss-... |
Instruction video: | https://vimeo.com/304708497 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/crestronelectronics/product/scheduling_touch_screen_tss-10-bw-s
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 1.49 |
BIMobject Category: | Electronics - Communication |
---|---|
Uniclass 1.4 Code: | JW |
Uniclass 1.4 Description: | Communications, security, safety and protection systems |
Uniclass 2015 Code: | Pr_70_75 |
Uniclass 2015 Description: | Communications products |
CSI MasterFormat 2014 Code: | 27 20 00 |
CSI MasterFormat 2014 Title: | Data Communications |
OmniClass Number: | 23-37 23 00 |
OmniClass Title: | Telecommunications Equipment |
Name | Value |
---|---|
Aspect Ratio | 16:10 |
Colour | Black ; White |
Connection Type | Ethernet ; USB ; Bluetooth |
Humidity Range | 10-90% |
Temperature Range | 32-112°F |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Black ; White |
BIMobject®