Publish your products
Diesel Generator, QSK60 Series 1750-2500 kWe 50/60Hz
Diesel Generator, QSK60 Series 1750-2500 kWe 50/60Hz
    Cummins

    Diesel Generator, QSK60 Series 1750-2500 kWe 50/60Hz

    4.9 out of 5 stars4.9(15 reviews)

    PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

    Cummins Power Generation commercial diesel generator sets are fully integrated power generation systems providing optimum performance, reliability and versatility for stationary standby and prime power applications.

    • Complete pre-integrated systems - engines, diesel generators and monitoring controls
    • Robust construction with wear and tear in mind - designed for relocation and usage again and again, year after year
    • Easy-to-operate customer interface
    • Available options for power distribution and quick voltage changes for maximum flexibility and minimum setup
    • Over 550 dealers and 5,000 sales, service and parts outlets in 190 countries
    • Around the clock service and support available
    • Same-day response in most cases
    • Factory trained technicians in all dealer locations



    Standard Features

    • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
    • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
    • Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short-circuit capability.
    • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
    • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
    • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
    • Warranty and service - Backed by a comprehensive warranty and worldwide distributor network.
    • Diesel generator 50hz
    • Diesel generator 60hz
    Specification
    • Applications: 

      • High Horsepower 
      • Commercial Industrial
      • Commercial Industrial
      • Data Centers

      Frequency (Hz): 50, 60

      Certification: EPA Tier 4F, EPA Tier 2, <2000 mg NOx Emitter, EPA Tier 4i

      Fuel Type: Diesel

      Rated for: Standby

      kWkVA: 1408-2500, 1760-3125

      Keywords: Diesel generator, Diesel generator 50hz, Diesel generator 60hz, commercial generator, diesel generators, Diesel generator, Diesel generator

    Technical specification
    • Unique ref.cummins-qsk60
    • Product familyElectricity Generation Units
    • Product groupDiesel Generator Sets
    • TypeObject (single object)
    • Date of publishing2019-10-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit