Publish your products
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
Cloakroom Section
    Dalform

    Cloakroom Section

    Dalform delivers flexible, premium-quality cloakroom interiors to schools, preschools, and offices across Sweden. Our smart system includes metal cabinets, coat racks, benches, and shoe racks, easily adapted to any projects.

    The system can be configured as freestanding or wallmounted using classic wall bands or a flexible suspension track system. As standard, the interior features robust, powdercoated steel and durable birch melamine, guaranteeing longlasting durability in demanding environments.

    The products meet the market's strictest requirements for sustainability, quality, and social responsibility, making the system a reliable choice for sustainable building and certified projects.

    Specification
    • Sections: 500 mm, 750 mm, 1000 mm, 600mm och 900mm. 

      Product declarations: 

      • Möbelfakta (Swedish certification for furniture quality, environment, and social responsibility)
      • Byggvarubedömningen (The Swedish Building Material Assessment)
      • SundaHus (Swedish environmental assessment for healthy buildings)
      Technical specification
      • Unique ref.CloakRoom-Showcase
      • Product familyStorage
      • Product groupCloakroom
      • TypeShowcase (model)
      • Date of publishing2018-12-11
      • Edition number1
      • Height (mm)1788
      • Width (mm)926
      • Depth (mm)320
      Related
      • Material mainSteel
      • Material secondaryWood
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_30_78_13
      • Uniclass 2015 DescriptionCloakroom units
      • OmniClass Number23-21 15 21
      • OmniClass TitleCloakroom Units

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit