Publish your products
not applicable, Bath mixer thermostatic
not applicable, Bath mixer thermostatic
    Deante

    not applicable, Bath mixer thermostatic

    Specification
    • AERATORS
       Aerator type:  laminar, swivel
       Aerator size:  M24
       Thread type:  external
       MIXER
       Finish:  brushed gold
       Mixer type:  two-handle, thermostatic
       Installation method:  wall-mounted
       Flow class [l/min]:  A ≤ 15 (9.1 - 15)
       Acoustic group [dB]:  II (20 < x ≤ 30)
       Check valves:  Yes
       MIXER CARTRIDGE
       Temperature lock:  Yes
       FUNCTION SWITCH
       Switch type:  spout integrated
       SPOUTS
       Spout type:  bathtub
       Spout type:  foldable
       Mixer spout range [mm]:  153
    Technical specification
    • Unique ref.BCH_R1BT
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2024-12-09
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City