Publish your products
Silia, Standing bathroom console
Silia, Standing bathroom console
Silia, Standing bathroom console
Silia, Standing bathroom console
Silia, Standing bathroom console
Silia, Standing bathroom console
Silia, Standing bathroom console
    Deante

    Silia, Standing bathroom console

    The bathroom console is made of powder coated steel. According to the idea zero waste, it is characterized by durability and reliability, therefore it will be used for many years. You can set it in any position, and also equip with the corresponding basin or stone table, conglomerate or timber. The black color of the structure is very universal, and at the same time elegant, which is why it will fit the bathroom in every style. You gain great freedom in the arrangement of the room, and at the same time great convenience. The console has a practical shelf and a towel handle. In addition, a very bench to keep her clean because there are no hard-to-reach corners. This is a modular model. Size 60x40 cm.
    Specification
    • CONSOLE
      Finish: nero
      Installation method: standing
      Length [mm]: 360
      Height [mm]: 840
      Material: stainless steel
      Reversible: yes

    Technical specification
    • Unique ref.CKS_N36A
    • TypeObject (single object)
    • Date of publishing2022-10-21
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City