Publish your products
Round, Toilet paper stand  - 3-function
Deante

Round, Toilet paper stand - 3-function

Stand for brushes, cosmetics or cutlery allows you to keep your bathroom or in the kitchen. Wet objects set in vertically have the possibility of scattering and occupy less space. They are not distributed in sharpness and they do not threaten accidental sturling from a flat shelf. Thoughtful drainer can be easily emptied, but also clean. The stand has two parts with a varied height. It is carefully made of steel and it is best presented with other accessories from the series. One stand has three functions - paper holders and on a spare roll and a place for a brush to the toilet. Thanks to this, you will save space in the room and make yourself easier to clean yourself.
Specification
  • Finish:  brushed gold
    Surface type:  matte
    Material:  brass, stainless steel, glass
    Height [mm]:  527
    Width [mm]:  330
    Depth [mm]:  160
    Multifunctional product:  Yes
Technical specification
  • Unique ref.ADR_R732
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2023-11-02
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit