This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Alpinia washbasin mixer, water flow 4,5 l/min

Unique ref.: BGAE021M
Brand: Deante
Product family: Sanitary
Product group: Accessories
Height (mm): 145
Depth (mm): 155
Date of publishing: 2019-11-11
Edition number: 1
Type: Object (single object)
Download (10)
Guarantee 7 years
Cartridge 35 mm
Polish brand
On-call service
More models in a series
Water flow aeration
Click-clack plug
Aerator Deante

Spout range:110 mm
Body height:145 mm
Mixer type:standing
Mixer type:single handle
Flow class:Z – 4-9 l/min
Length of connection hoses:45 cm
Acoustic group:II
Click-clack type:Round with overflow


Material main: Brass
Material secondary:
Designed in: Poland
Manufactured in: Poland
Weight Net (Kg): 1.51

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Description: Sanitary fittings and accessories
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour chrome
Material brass

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour chrome
Material brass

BIMobject®