Publish your products
Corda, Kitchen tap, with elastic spout - 2 stream types
Corda, Kitchen tap, with elastic spout - 2 stream types
Corda, Kitchen tap, with elastic spout - 2 stream types
    Deante

    Corda, Kitchen tap, with elastic spout - 2 stream types

    The functional kitchen faucet was designed with high usability and aesthetic appearance in mind. The elegant design makes it fit into modern, but also Scandinavian or more traditional interiors. The sink faucet has an aerator that reduces the life of water, which is very important when washing dishes by hand. Additionally, an aerated stream is softer. The spout is flexible, which makes it easier to rinse large and undersized items, e.g. a baking tray from the oven or a shelf from the fridge. The faucet has a water flow switch from aerated to rain water.
    Specification
    • MIXER
      Finish: steel
      Material: steel 304
      Mixer type: single-handle, mixer
      Installation method: standing
      Flow class [l/min]: Z - 4-9 l/min
      Acoustic group [dB]: I (x ≤ 20)
      MIXER CARTRIDGE
      Ceramic cartridge size: 25 mm
      SPOUT
      Spout type: elastic
      Material: silicone
      AERATOR
      Aerator type: honeycomb
      Aerator size: M15
      CONNECTING HOSE
      Length [mm]: 600
      Installation thread: 3/8''
      Connection thread: M8
      HAND SHOWER
      Number of functions: 2

    Technical specification
    • Unique ref.BRC_F72M
    • Product familyKitchen
    • Product groupFausets
    • Date of publishing2024-10-17
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit