Publish your products
Correo, Stone shelf, for bathroom console or tower - modular system
Correo, Stone shelf, for bathroom console or tower - modular system
    Deante

    Correo, Stone shelf, for bathroom console or tower - modular system

    Stone shelf perfectly well in the bathrooms decorated in the Scandinavian style, rustic or modern. The use of materials such as stone or wood brings us closer to nature and gives the room the cozy look. What's more, this raw material is very durable and resistant to scratches, chemicals or discoloration. It is also easy to keep it clean. Shelf designed for posts and the Deante - modular bathroom solutions. It is compatible with the remaining modular system products. You can design a bathroom in any way to connect a beautiful look and high usability of individual elements.
    Specification
    • Finish:  grey
      Surface type:  matte
      Width [mm]:  267
      Length [mm]:  367
      Height [mm]:  13
      Material:  lapitec
      Produced with Bio-care technology:  Yes
      hydrophobicity:  Yes
    Technical specification
    • Unique ref.CBL_S30B
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)13
    Related
    • Material mainComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit