TEMPOMATIC dual control, recessed, electronic valve for direct flush WCs, kit 2/2:
Flush system without cistern: directly connected to pipework.
Battery-operated with CR123 6V Lithium batteries.
Matte black stainless steel wall plate 186 x 186mm and chrome-plated metal button, with integrated electronics.
Control plate is installed manually via hidden fixings.
TEMPOMATIC F¾" flush valve is compatible with sea water, rain water and grey water.
Shock-resistant infrared presence detection sensor.
Detection delay is 10 seconds.
Two modes of activation:
- Contactless: the flush operates automatically after each user leaves, ensuring the bowl is rinsed between each user.
- By pressing on the anti-blocking push-button.
The flush will activate even if the power supply fails.
"Intelligent" automatic rinsing: flush volume adapts according to use - 3L "short" usage, 6L "long" usage - (can be adjusted to 2L/4L or 5L/9L).
3 programmes (rinsing volume can be set according to type of WC pan).
Hygienic duty flush every 24 hours (can be adjusted to 12 hours or OFF) after the last use.
Upstream supply pipes: minimum Ø 20mm required at all points (including connectors).
Base flow rate: 1L/sec at 1 bar dynamic pressure.
Suitable for rimless WC pans without flow rate regulation and suitable for people with reduced mobility.
30-year warranty.
Order with frame system references 564060 or 564065, or with recessed housing 464SBOX.
Region availability
| Asia | Europe | Africa | South America | Oceania | North America |
|---|---|---|---|---|---|
Afghanistan | Albania | Algeria | Argentina | Australia | Belize |
Armenia | Austria | Angola | Bolivia | Fiji | Canada |
Azerbaijan | Belarus | Benin | Brazil | New Caledonia | Costa Rica |
Bangladesh | Belgium | Botswana | Chile | New Zealand | Cuba |
Bhutan | Bosnia and Herzegovina | Burkina Faso | Colombia | Papua New Guinea | Dominican Republic |
Brunei | Bulgaria | Burundi | Ecuador | Solomon Islands | El Salvador |
Cambodia | Croatia | Cameroon | Falkland Islands (Islas Malvinas) | Timor-Leste | Greenland |
China | Cyprus | Central African Republic | French Guiana | Vanuatu | Guatemala |
Georgia | Czech Republic | Chad | Guyana | Haiti | |
India | Denmark | Côte d'Ivoire | Paraguay | Honduras | |
Indonesia | Estonia | Democratic Republic of the Congo | Peru | Jamaica | |
Iran | Finland | Djibouti | Suriname | Mexico | |
Iraq | France | Egypt | Uruguay | Nicaragua | |
Israel | Germany | Equatorial Guinea | Venezuela | Panama | |
Japan | Greece | Eritrea | Puerto Rico | ||
Jordan | Hungary | Eswatini | The Bahamas | ||
Kazakhstan | Iceland | Ethiopia | Trinidad and Tobago | ||
Kuwait | Ireland | Gabon | United States | ||
Kyrgyzstan | Italy | Ghana | |||
Laos | Latvia | Guinea | |||
Lebanon | Lithuania | Guinea-Bissau | |||
Malaysia | Luxembourg | Kenya | |||
Mongolia | Moldova | Lesotho | |||
Myanmar (Burma) | Montenegro | Liberia | |||
Nepal | Netherlands | Libya | |||
North Korea | North Macedonia | Madagascar | |||
Oman | Norway | Malawi | |||
Pakistan | Poland | Mali | |||
Palestine | Portugal | Mauritania | |||
Philippines | Romania | Morocco | |||
Qatar | Russia | Mozambique | |||
Saudi Arabia | Serbia | Namibia | |||
South Korea | Slovakia | Niger | |||
Sri Lanka | Slovenia | Nigeria | |||
Syria | Spain | Republic of the Congo | |||
Taiwan | Svalbard and Jan Mayen | Rwanda | |||
Tajikistan | Sweden | Senegal | |||
Thailand | Switzerland | Sierra Leone | |||
Türkiye | Ukraine | Somalia | |||
Turkmenistan | United Kingdom | South Africa | |||
United Arab Emirates | South Sudan | ||||
Uzbekistan | Sudan | ||||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |