Publish your products
792514 SECURITHERM shower panel
792514 SECURITHERM shower panel
792514 SECURITHERM shower panel
    DELABIE
    Archived

    792514 SECURITHERM shower panel

    Electronic thermostatic shower panel: Large stainless steel panel for wall-mounted, exposed installation. Concealed inlet via flexibles M½". SECURITHERM thermostatic mixer. Adjustable temperature control from cold water up to 38°C with 1st limiter set at 38°C and 2nd limiter set at 41°C. Anti-scalding failsafe: automatic shut-off if cold water fails. Anti-cold showers function: automatic shut-off if hot water fails. Thermal shocks are possible. Mains supply 230/6V. Shower starts when electronic push-button is pressed. Shuts off voluntarily or automatically after ~60 seconds. Duty flush (~60 seconds every 24 hours after the last use). Flow rate 6 lpm at 3 bar, can be adjusted, rain-effect spray. Chrome-plated, tamperproof ROUND shower head. Integrated soap dish. Filters and non-return valves. Stopcocks M½". Concealed fixings. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.792514
    • Product familySanitary
    • Product groupShower panel
    • TypeObject (single object)
    • Date of publishing2022-10-13
    • Edition number1
    • Height (mm)1220
    • Width (mm)253
    • Depth (mm)157
    Related
    • Material mainAluminium
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6696
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit