Publish your products
Pop-up Flood Barriers

Pop-up Flood Barriers

Traditional flood control methods for industrial facilities can be time-consuming, labor-intensive, and prone to human error. DENIOS's Pop-Up Flood Barriers offer a superior solution, safeguarding your business with automatic protection. These innovative barriers deploy instantly upon contact with floodwater, creating a watertight seal that effectively shields your valuable equipment, inventory, and personnel from the damaging effects of floods.

DENIOS Pop-Up Flood Barriers are built to withstand even the most demanding industrial environments. Protect your business continuity, minimize downtime, and ensure peace of mind with a reliable flood control solution from DENIOS.

Specification
  • Traditional flood control methods for industrial facilities can be a gamble. DENIOS Pop-Up Flood Barriers offer a permanent solution with automatic deployment. The innovative design deploys instantly upon contact with floodwater, creating a watertight seal that safeguards your equipment, inventory, and personnel. Minimize downtime, ensure operational continuity, and achieve long-term peace of mind.

    In addition, the Features of the Pop-Up Flood Barrier Include:

    • Constructed from welded stainless steel for robustnes
    • Available FM Approved models upon request
    • Self-contained single-unit system design
    • Operates fully automatically, eliminating the need for external power sources or factory-compressed air
    • Simple installation within current doorways; remains stored horizontally in the floor, enabling smooth vehicular and personnel movement until a spill event arises
    • While in the flat position, the Barrier can support axle weights of up to 6.5 tons
    • Available in door heights of 12, 18, and 24 inches, and widths ranging from 3 to 14 feet
    • Versatile design accommodates installation either indoors or outdoors at exterior doors


Technical specification
  • Unique ref.pop-up-flood-barriers
  • Product familyPop-Up flood and spill Barriers
  • Product groupPop-Up flood Barrier
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • ETIM CodeEC003551
  • ETIM NameWater Barrier
  • Uniclass 2015 CodePr_20_85_28_30
  • Uniclass 2015 DescriptionFlood barriers
  • CSI MasterFormat 2014 Code10 71 19
  • CSI MasterFormat 2014 TitleFlood Barriers
  • OmniClass Number23-39 11 11 11
  • OmniClass TitleSafety Barriers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States