Publish your products
Campus Rack
Campus Rack
Campus Rack
    Dero

    Campus Rack

    Orderly Bike Parking

    The design of this bike rack supports the frame of the bike while keeping the fork from twisting. The result is convenient, orderly bike parking. The Campus Rack is available in single or double sided models in various lengths. The single sided model is ideal for sidewalk placement, while the double sided model staggers bikes opposite from each other for greater space efficiency. The Campus Rack will also accommodate scooters.

    Specification
    • Materials:

      • Centerbeam: 3" OD 7 gauge tube
      • Arms: 1.25" OD 11 gauge tube

      Finish Options: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount Options: Surface mount or in-ground

    Technical specification
    • Unique ref.dero-campus-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)