Publish your products
Meter Hitch
Meter Hitch
Meter Hitch
Meter Hitch
    Dero

    Meter Hitch

    Parking for Bikes, Too!

    Based on our popular Bike Hitch, the Meter Hitch is designed to fit into the streetscape. The Meter Hitch has a minimal footprint and is a bicyclist favorite for its ease of use and solid bike support. Planners also appreciate that design restricts bikes to parking parallel with the rack so bikes will not interfere with pedestrian right of way or the street.

    Specification
    • Materials:

      • Centerbeam: 2.5” schedule 40 pipe
      • All Meter Hitches are made based on existing poledimension to be provided by customer. Please verify all postdimensions with Dero before ordering.

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

    Technical specification
    • Unique ref.dero-meter-hitch
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)