Publish your products
NUAGE - WALL LAMP SPOT LED PETIT
NUAGE - WALL LAMP SPOT LED PETIT
NUAGE - WALL LAMP SPOT LED PETIT
NUAGE - WALL LAMP SPOT LED PETIT
NUAGE - WALL LAMP SPOT LED PETIT

    NUAGE - WALL LAMP SPOT LED PETIT

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Entirely made in France, Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability and numerous model variations. Highly decorative and ideal for use at the head of a bed, the small Nuage wall light offers a dual light source: a bulb and a flexible LED reading light. This LED version with double switch is particularly recommended for comfortable reading with or without the light from the main lamp. The simplicity and clean lines of its appearance bring elegance and lightness to your interiors.

    Specification
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 24 x l. 26,5 x H. 33,5 cm / L. 9.4” x l. 10.2” x H. 13.4”
      Materials :
      Fabric or lacquered, lacquered steel

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-wall-lamp-spot-led-petit
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    • Height (mm)340
    • Width (mm)240
    • Depth (mm)260
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit