Publish your products
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door
    Dierre

    NEW IDRA EI2 120 DOUBLE LEAF Stainless steel Fire door

    3.2 out of 5 stars3.2(6 reviews)
    New Idra is a flexible and safe fire door, that meets the protection needs of houses, supermarkets, hospitals, warehouses, machine rooms, theatres, restaurants and any other public building. Suitable for medium size openings, typical of single or double leaf doors, New Idra is the ideal balance of different features, that make it one of the most popular fire doors. They can be installed easily, without additional drilling or alterations to the wall structure, with great versatility suits any environment. The The profile flush to the frame, the ties embedded in the frame, and a 3-hinge closure guarantee the highest performances. We also offer a wide range of colours and sizes, both standard and special sizes; in the blank version, with the typical sturdiness of steel, and in the glazed version, with different glazing options available. New Idra is also available in the panic exit version or with handle/handle and surface protection, with a film that can be removed after fitting. New Idra is certificated and type-approved for its fire resistance following the European EN 1634 standard. The door is equipped with fire resistance certificate UNI EN 1634-1 class EI2120
    Specification
    • - Rigid frame structure with ties - Complanarity between frame and leaf - Standard leaves and frames are zinc-coated and come in light ivory finishing. RAL exterior or stainless steel finishings are available upon request. - New Idra doors come with the following standard features: fire-resistant lock, Patent insert complete with keys and two accident-prevention handles in black epoxy. Stainless steel handles, encrypted cylinders, 3-lock points locks can be combined to the panic exit bars. - A reinforcement is always fitted inside the leaves, on the push side, in order to improve the door structure in case a panic exit bar is fitted or retro-fitted. - Electric unlock can be mounted for access monitoring. - Mobile threshold - Closure selector - All fire doors come with a standard self-closure system. In order to improve ease of use, the door can be equipped with V-boom, sliding or leaf-enclosed door closers - A reinforcement is always fitted inside the doors, on the pull-side, in order to improve the structure of the door in case of a door closer is fitted or retro-fitted - New Idra doors can be fitted with round or square glazing, in several sizes. They can also be moved from their standard position upon 5 request - The hinges provided with the fire doors also allow to perform a future set-up of the door to compensate possible wall and installation imperfections THERMAL TRANSMITTANCE 2,2 W/m2K NOISE REDUCTION N.D. HANDLE + HANDLE WITH FIRE RESISTANT LOCK EXPOSED HINGES WEIGHT 40 kg/m2 - OPTIONAL PERFORMANCE FEATURES: HOT FUMES KIT NOISE REDUCTION with mobile threshold 32 dB NOISE REDUCTION with fixed threshold (this exit is NOT COMPLIANT with emergency exit requirements) 36 dB PERMEABILITY TO AIR AND RESISTANCE TO THE WIND LOAD classe 4 C4 - ADDITIONAL VARIATIONS: QUARE WINDOW / ROUND WINDOW FANLIGHT/SIDELIGHT BUMPER SKIRTING/BAND 3-FLAP HINGES PANIC EXIT BAR 3 LOCK POINTS LOCK DIN COMPLIANT HANDLES - ACCESS MONITORING: ELECTRIC UNLOCK LECTROHANDLE ELECTRIC LOCK ELECTROMAGNETS MAGNETIC ELECTRIC BLOCKS - CERTIFIED DIMENSIONS WIDTH 950 ÷ 2600 (600 + 350) ÷ (1300 +1300) HEIGHT 1987 ÷ 2650
    Technical specification
    • Unique ref.EI2-120-DB
    • Product familyEI
    • Product groupNew Idra
    • TypeObject (single object)
    • Date of publishing2017-06-05
    • Edition number2
    • Height (mm)2150
    • Width (mm)1250
    • Depth (mm)65
    Related
    • Material mainSteel
    • Material secondaryStone Wool
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 DescriptionMetal doorsets
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City