Publish your products
Door Closer TS 83
Door Closer TS 83
    dormakaba

    Door Closer TS 83

    The TS 83 door closer with standard arm can be used for almost all door sizes and areas of application. Variable models suitable for a wide range of applications can also be supplied with delayed closing and special anti-corrosion protection.

    Surface mounted, rack-and-pinion door closer with back check, delayed action and adjustable closing force.

    Features and benefits:

    • Hydraulic rack-and-pinion door closer.
    • Non-handed design. Can be fitted to door or frame/ lintel.
    • Self adjusting backcheck offers optimum wall and door protection.
    • Easy action opening.
    • Closing speed adjustable in the ranges 180°–15° and 15°–0°.
    • Adjustable latching action (by arm).
    • Exists with : Softline cover profile, Square cover profile, Standard cover profile.

    Suitable for internal and external applications and most types of door, including fire and smoke check doors.

    dormakaba - www.dormakaba.com

    Specification
    • TS 83

      dormakaba TS 83

      Design: TS 83
      Design: Rod door closer
      Functions: optionally selectable
      Manufacturer: dormakaba

      PRODUCT DESCRIPTION / FUNCTIONS LOCKING BODY
      Dimensions Locking body WxHxD (mm): 245x60x46
      Closing force: EN 3-6
      With self-regulating opening damping
      infinitely adjustable closing speed
      Final strike 7° - 0°

      Closing body designs:
      (a) Clamping force EN 3-6 '..........'
      (b) Clamping force EN 3-6
      with additional adjustable
      closing delay '..........'

      Boom versions:
      (a) Normal boom '..........'(
      b) Flat-moulded boom '..........'(
      C) Snap-in locking rod with shut-off,
      not suitable for fire and
      fireSmoke protection doors '..........'

      APPROVAL AND CERTIFICATES
      Manufacturing according to DIN ISO 9001
      Environment Product Declaration ISO 14025 and EN 15804
      EPD Declaration number: EPD-ARG-20160183-IBG1-DE
      Door closer tested according to EN 1154
      CE marking for construction products

      EN 1154 CLASSIFICATION
      Closing from 180° Door opening class 4
      Continuous function 500000 cycles Class 8
      Door closer size EN 3-6
      Applicability to fire and smoke protection doors Class 1
      Safety Class 1
      High corrosion resistance Class 3

      AREAS OF APPLICATION
      - single-leaf doors
      - interior and exterior doors
      - smoke and fire protection doors
      - escape and rescue route doors
      - barrier-free doors

      DOOR TYPE
      1-flg.
      Door leaf width (mm): up to 1,400 per door leaf

      MOUNTING POSITION
      Mounting type: Normal installation Hinge side
      Head mounting Hinge opposite side
      DIN-Left and DIN-Right can be

      used COLOUR
      silver-coloured similar to RAL 9006 (P 600) '..........'
      white similar to RAL 9016 (P 100) '..........'
      Special colour '..........'

      OPTIONS(
      a) Mounting plate with drilling pattern according to
      DIN EN 1154 Supplement 1 '..........'
      (b) Hinge plate for attaching the
      poles to particularly narrow door frames '.........

    Technical specification
    • Unique ref.door-closer-ts-83
    • Product familyOpening & Closing
    • Product groupDoor Closer
    • TypeObject (single object)
    • Date of publishing2024-08-27
    • Edition number1
    • Height (mm)60
    • Width (mm)245
    • Depth (mm)280
    Related
    • Material mainMetal
    • Designed inGermany
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • ETIM CodeEC003172
    • ETIM NameDoor closer
    • OmniClass Number23-17 19 11 19 11
    • OmniClass TitleDoor Closers

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit