Publish your products
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
27802892FF0010 Tara. Hand shower set with individual rosettes
    Dornbracht

    27802892FF0010 Tara. Hand shower set with individual rosettes

    Tara. Hand shower set with individual rosettes
    Specification
    • Tara. Hand shower set with individual rosettes

      • Standard spray mode
      • Descaling system
      • 1/2" Shower outlet
      • Wall elbow with flange Ø 2-1/8"
      • Wall bracket with flange Ø 2-1/8"
      • Metal shower hose 49-1/4" with anti-twist device
      • 1/2" wall elbow
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte, platinum, white matte, brushed Durabrass, black matte, chrome matte, Dark Platinum matte

      Accessory is needed  35080970-900010 Rough-in adapter 

    Technical specification
    • Unique ref.27802892FF0010
    • Product familyTara.
    • Product groupShowers - Slide bars & Shower Sets
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.26
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States