28508360 Madison Shower head28508360 Madison Shower head28508360 Madison Shower head28508360 Madison Shower head28508360 Madison Shower head28508360 Madison Shower head
View previous images
View next images
Dornbracht

28508360 Madison Shower head

Madison Shower head

Specification
    • 200 mm projection
    • ball-joint pivotable through 30°
    • three settings: normal flow, soft flow, massage flow
    • with anti-scale system
    • spray head Ø 94mm
    • rosette Ø 55 mm
    • 1/2" connection
    • max. flow 9 l/min

    Fits Madison

    Available in chrome, platinum matt, platinum, Durabrass, brushed Durabrass, Dark Platinum matt

Technical specification
  • Unique ref.28508360
  • Collection setMadison
  • CollectionShowers - Shower heads
  • TypeObject (single object)
  • Date of publishing2022-03-11
  • Edition number1
Related
  • Material mainBrass
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2.97
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 1.4 CodeL7214
  • Uniclass 1.4 DescriptionShowers
  • Uniclass 2.0 CodePR-35-06-81
  • Uniclass 2.0 DescriptionShower Heads
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • NBS Reference Code35-06-81
  • NBS Reference DescriptionShower Heads
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Africa Oceania North America Asia South America
Albania
Benin
Wallis and Futuna
Costa Rica
Vietnam
Argentina
Moldova
Botswana
American Samoa
Cuba
Uzbekistan
Bolivia
Monaco
Burkina Faso
Australia
Dominican Republic
Turkmenistan
Brazil
Montenegro
Burundi
Cook Islands
El Salvador
Thailand
Chile
Netherlands
Cameroon
Federated States of Micronesia
Guatemala
Afghanistan
Ecuador
Norway
Cape Verde
Fiji
Haiti
Bahrain
Falkland Islands (Islas Malvinas)
Poland
Central African Republic
French Polynesia
Honduras
Iran
French Guiana
Portugal
Chad
Guam
Jamaica
Iraq
Guyana
Romania
Comoros
Kiribati
Mexico
Israel
Paraguay
Russia
Côte d'Ivoire
Marshall Islands
Nicaragua
Kuwait
Peru
San Marino
Democratic Republic of the Congo
Nauru
Panama
China
Suriname
Serbia
Djibouti
New Caledonia
Belize
Christmas Island
Uruguay
Slovakia
Equatorial Guinea
New Zealand
Cocos (Keeling) Islands
Venezuela
Slovenia
Eritrea
Niue
Georgia
Colombia
Spain
Ethiopia
Norfolk Island
Hong Kong
Svalbard and Jan Mayen
Gabon
Northern Mariana Islands
India
Sweden
Ghana
Palau
Indonesia
Switzerland
Guinea
Papua New Guinea
Japan
Ukraine
Guinea-Bissau
Pitcairn Islands
Kazakhstan
United Kingdom
Kenya
Samoa
Kyrgyzstan
Vatican City
Lesotho
Solomon Islands
Laos
Åland Islands
Liberia
Timor-Leste
Macau
Malta
Libya
Tokelau
Malaysia
Macedonia (FYROM)
Madagascar
Tonga
Maldives
Luxembourg
Malawi
Tuvalu
Mongolia
Lithuania
Angola
United States Minor Outlying Islands
Myanmar (Burma)
Andorra
Mali
Vanuatu
Nepal
Austria
Algeria
North Korea
Belarus
Mauritania
Pakistan
Belgium
Mauritius
Philippines
Bosnia and Herzegovina
Mayotte
Singapore
Bulgaria
Morocco
South Korea
Croatia
Mozambique
Sri Lanka
Cyprus
Namibia
Taiwan
Czech Republic
Niger
Tajikistan
Denmark
Nigeria
Cambodia
Estonia
Republic of the Congo
Brunei
Faroe Islands
Reunion
British Indian Ocean Territory
Finland
Rwanda
Bhutan
Germany
Saint Helena
Lebanon
Gibraltar
São Tomé and Príncipe
Oman
Greece
Senegal
Palestine
Guernsey
Seychelles
Qatar
Hungary
Sierra Leone
Saudi Arabia
Iceland
South Africa
Syria
Ireland
South Sudan
Turkey
Isle of Man
Sudan
United Arab Emirates
Italy
Swaziland
Yemen
Jersey
Tanzania
Jordan
Latvia
The Gambia
Armenia
Liechtenstein
Togo
Azerbaijan
France
Tunisia
Bangladesh
Uganda
Western Sahara
Zambia
Zimbabwe
Somalia
Egypt