Publish your products
Floor Mount Overhead Braced Partitioning System (FOB)
DuraCube

Floor Mount Overhead Braced Partitioning System (FOB)

DuraCube’s Floor Mount Overhead Braced (FOB) partitioning system provides the perfect combination of durability, stability, and low maintenance, making them an ideal choice for high-traffic commercial environments. These partitions are perfect for high-traffic commercial spaces such as offices, shopping centres, schools, and public amenities. Their durable design and easy maintenance make them a reliable choice for any environment where long-lasting performance is essential, thanks to their robust floor-mounted design and overhead bracing. Why FOB Partition Stands Out: - Durable and Robust: Featuring a floor-mounted design with overhead bracing, these partitions offer exceptional stability and are suitable for hose-cleaned areas like showers. Made from waterproof, impact-resistant, and vandal-resistant materials, they are easy to install, require minimal maintenance, and have no edge strip for a seamless finish. - Easy Maintenance: The compact laminate material is not only durable but also easy to clean and maintain, reducing long-term maintenance costs and efforts. - Resilient in High-Traffic Areas: Designed to handle heavy foot traffic, these partitions offer structural integrity and strength, ensuring they remain secure and functional in the most demanding environments. - Cost-Effective Solution: Built for longevity and minimal upkeep, the Floor Mount Overhead Braced Partitions provide a practical and economical solution for commercial settings
Specification
  • How to specify

    Product: DuraCube Floor Mounted Overhead Braced System (FOB)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware or Viva Black Hardware

    Headrail: Square profile

    Floor Mounting: Nibs fixed with 40 x 12mm powder coated aluminium or optional skirt mount

Technical specification
  • Unique ref.floor-mount-overhead-braced-fob
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia