Publish your products
Full Height Privacy Ultra Partitioning System (FHPU)
DuraCube

Full Height Privacy Ultra Partitioning System (FHPU)

DuraCube’s Full Height Privacy Ultra (FHPU) partitioning system sets a premium standard in privacy and durability for commercial spaces. This innovative partition system is designed to amplify privacy with full-height panels, making it an ideal choice for high-traffic areas such as shopping centres, public amenities, and educational institutions. It meets all relevant building codes and standards, offering a secure solution that also addresses privacy concerns, such as protection from eyesight. Privacy Ultra ensures advanced visual and acoustic privacy, enhancing user comfort and limiting visual breaches. It offers an affordable, durable alternative to conventional systems, providing superior protection and ease of maintenance. Why FHPU Partition Stands Out: - Full Height Privacy: Designed to minimise gaps above and below doors, Privacy Ultra increases privacy in public toilets, locker rooms, and commercial spaces. - Durable and Long-Lasting: Constructed from compact laminate, this system is built to withstand high traffic, moisture, and wear, ensuring longevity in demanding environments. - Cost-Effective Solution: Privacy Ultra offers an economical alternative to traditional construction, with fewer trades required, reducing overall project costs and time. - Versatile and Durable: Privacy Ultra is waterproof, vandal-resistant, and impact-resistant, making it ideal for areas exposed to hose cleaning, such as shower facilities. Its seamless, no-edge strip design reduces maintenance efforts, ensuring long-lasting performance and durability in high-traffic environments.
Specification
  • How to specify

    Product: Full Height Privacy Ultra (FHPU)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware Viva or Black Hardware

    Ceiling Mounting:20 x 30mm powder coated aluminium C channel fixed to the ceiling

    Floor Mounting: Nibs fixed with 40 x 12mm powder coated aluminium

Technical specification
  • Unique ref.full-height-privacy-ultra-fphu
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia