Publish your products
Lockers - Wall Mounted (LWM)
DuraCube

Lockers - Wall Mounted (LWM)

DuraCube Locker – Wall Mounted is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Wall Mounted lockers are above the floor enabling easy cleaning with vacuum or mop. Ideal for end of trip facilities, school and sport change rooms.
Specification
  • How To Specify

    Product:DuraCube Locker Systems – Wall Mounted (LWM)

    Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

    Select internal carcass from either:

    • Dry Area Lockers – water resistant white 16mm HMR board.
    • Dry Area Lockers – water resistant black 16mm HMR board.
    • Wet Area Lockers – 100% waterproof white 16mm PVC board

    Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

Technical specification
  • Unique ref.lockers-wall-mounted-lwm
  • Product familyLocker Systems
  • Product groupLocker Systems
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia