Publish your products
L-Cube Console vanity unit wall-mounted - LC4881
L-Cube Console vanity unit wall-mounted - LC4881
L-Cube Console vanity unit wall-mounted - LC4881
    DURAVIT AG

    L-Cube Console vanity unit wall-mounted - LC4881

    4.2 out of 5 stars4.2(10 reviews)
    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • Comes completely assembled and adjusted
    • Comfortable soft-close mechanism: soft self-closing mechanism for gentle closing of drawers
    • Furniture are opened and closed with gentle finger pressure (tip-on technology)
    • High-quality interior elements made of solid wood for organising drawers can be added as an option (note: built-in at the factory, cannot be retrofitted)
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • The drawer, fully extendable and with high weight capacity, offers plenty of practical storage space
    • Without handle for a flat front
    Specification
    • Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Concrete grey Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4881007070000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, White Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4881018180000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Natural oak Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4881030300000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Front: Oak terra Matt, Decor, Corpus: Oak terra Matt, Decor, Console: Natural oak Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4881035350000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Graphite Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4881049490000
    Technical specification
    • Unique ref.l-cube-console-vanity-unit-wall-mounted-lc4881
    • Product familyBathroom furniture
    • Product groupVanity units
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)482
    • Width (mm)1020
    • Depth (mm)550
    Related
    • Material mainChipboard
    • Manufactured inGermany
    • Weight Net (Kg)48
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC011381
    • ETIM NameBathroom furniture set
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit