Publish your products
Starck 1 c-bonded set floorstanding - S19512O
Starck 1 c-bonded set floorstanding - S19512O
Starck 1 c-bonded set floorstanding - S19512O
    DURAVIT AG

    Starck 1 c-bonded set floorstanding - S19512O

    • 1 washbasin
    • 1 washing area
    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • Automatic door hinge with damping ensures gentle closing
    • Comes completely assembled and adjusted
    • Flush valve without damming function, allows the water to always drain
    • Ground, therefore suitable for installing on consoles or vanity units with consoles
    • Ideal for single bore faucets
    • Including non-closable flush valve with ceramic cover in the same colour as the basin: basin and valve merge optically into a perfect unit
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • One door that opens to the left
    • One door that opens to the right
    • One shelf made of glass
    • Suitable for installing with furniture
    • Two doors
    • With ceramic drain cover in the colour of the basin: basin and drain visually merge into a perfect unit
    • With continuous handle for easy opening and closing
    • With faucet deck
    • With handle for easy opening and closing
    • Without overflow
    Specification
    • Duravit Starck 1 c-bonded set floorstanding, White Satin Matt Lacquer,

      Set article: c-bonded washbasin, Colour ceramic: White Satin Matt,

      Number of faucet holes per wash area: 1, Handle Diamond black, Hinge

      position: double-sided, Integrated height adjustment, Interior lighting:

      Without, Incl. furniture washbasin, Overflow: No, Tap hole platform:

      Yes, Incl. slotted waste, Incl. ceramic drain cover, Incl. faucets: No - S19512O

    Technical specification
    • Unique ref.starck-1-c-bonded-set-floorstanding-s19512o
    • Product familyBathroom furniture
    • Product groupFurniture sets
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    • Height (mm)864
    • Width (mm)560
    • Depth (mm)605
    Related
    • Material mainChipboard
    • Material secondaryZinc
    • Weight Net (Kg)28.7
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit