Publish your products
Refrigerator Frost Free 454 L Bottom Freezer
Refrigerator Frost Free 454 L Bottom Freezer
Refrigerator Frost Free 454 L Bottom Freezer
Refrigerator Frost Free 454 L Bottom Freezer
    Archived

    Refrigerator Frost Free 454 L Bottom Freezer

    5.0 out of 5 stars5.0(21 reviews)
    The Frost Free Bottom Freezer 454 Liter DB53X Refrigerator is designed to give you more comfort and practicality. It has the freezer on the bottom and the refrigerator on the top. The refrigerator has several compartments and shelves to offer more convenience when storing your food. With the large internal space of the Electrolux refrigerator you can better organize the various types of food. It also has sliding and retractable shelves and a Blue Touch panel with various functions that will help you optimize your time. Enjoy all the benefits that only an Electrolux product can offer you! Flexible layout Attributes like sliding shelves, retractable shelf and Fast Adapt on the back door help you optimize the interior space. Bottom Freezer Cooler With the refrigerator on the top and the freezer on the bottom you will have more comfort and practicality in your daily life. Fruit and vegetable drawer with partition Have your fruits and vegetables always organized with this drawer. Ice twister You will be able to remove ice cubes more easily with the turntable. Sliding trays in the refrigerator Space made for storing foods that need greater care. Lock bottles on back of refrigerator door Make your bottles and containers even safer. Blue Touch Panel Union of technology with a range of digital functions. Drink Express function in the freezer Chilled drinks with just a touch of the panel. Egg holder Store and transport your eggs with special care. Turbo Freezer Compartment Foods that need to be at a lower temperature can easily be stored.
    Specification
    • Open door alarm: Yes Egg Holder: Yes Extra old compartment: Yes Self Defrost: Yes Indoor Lighting: Yes Feet levelers: Yes Tempered glass shelves: Yes Door shelves: Yes Adjustable shelves: Yes Removable Shelves: Yes Ice holder container: Yes Casters: Yes Bottle separator: Yes Product Warranty: 1 ano Model: DB53X Commercial Code: 02457FBA189 EAN-13:7896584072303 Energy Classification: A Front Finishing: Stainless Steel Frequency: 60 Hz Weight: 84,8 Dimensions (Height x Width x Depth): 189,5 x 69,2 x 80,2 cm
    Technical specification
    • Unique ref.DB53X
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationFlow Terminal
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit