Publish your products
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor
Gas Built-in Oven 80l Experience With Foodsensor

    Gas Built-in Oven 80l Experience With Foodsensor

    4.5 out of 5 stars4.5(6 reviews)

    Prepare delicious meals with Gas Built-in Oven 80L Experience with Foodsensor (OE8GF).

    This oven relies FoodSensor technology, a thermometer to cook everything to perfection, either rare, medium or well done. The oven will automatically shutdown once the meal is ready, making it perfect and practical to prepare meat however you want.

    It also have PerfectCook360 technology, which matches a Sealed Cavity and Convection to cook your meals evenly and 30% faster*.

    The Sealed Cavity better isolates temperature and prevents heat loss with a round corners structure. The Convection bakes everything evenly by ventilating the hot air through an internal fan, ensuring the oven has the same temperature everywhere.

    This oven also has a Digital Timer that programs the desired cooking time and when the preparation is finished, it emits an audible warning. Gratin and Golden Function also allows you to achieve better texture and crunchy results in your recipes.

    * Results obtained in internal tests


    FoodSensor: A thermometer measures the meal's internal temperature, allowing you to cook it to perfection.

    PerfectCook360: Technology that combine a Sealed Cavity and Convection function, which cooks evenly and 30% faster

    Convection: Bake evenly by circulating internal hot air through a fan, keeping temperature homogeneous.

    Sealed Cavity: round corners avoid temperature from escaping, keeping the oven warm for longer.

    Digital Timer: Program the desired cooking time and when the preparation is finished, it emits an audible warning.

    Grate and Brown: grant a perfect and crispy finishing to your meals.

    Removable Glass Doors: easily remove the internal glass door for cleaning.

    Fast Clean Enameling: enameled internal finishing to make cleaning easier.

    Specification
    • Opening: Top
      Internal finishing: Enameled
      Front finish (Glass, metal): Glass
      Accessories Shelves: (2) 40W Lamp
      Gas oven
      Height (packed) (mm): 667
      Height (mm) 596: (panel)
      Capacity (L): 80L
      Sealed cavity: Yes
      Energy Rating: A
      Connectivity: No
      Convection: yes
      Cavity Color: Black
      External color: gray
      Automatic Shutdown: No
      Niche Dimensions - Flush Installation (Aligned with Furniture): Opening Height: 600 Opening Width: 600 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 600
      Niche Dimensions - Overlaid Installation (Edge out): Opening Height: 590 Opening Width: 560 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 580
      EAN 13: 7909569359488
      FoodSensor: Yes
      Frequency (Hz): 60Hz
      Grill function: Yes
      Functions: Grill, Convection, Food Sensor Timer
      Pre-Programmed Functions: Yes
      Warranty: 1 year
      Free Installation: Yes
      Width (packed) (mm): 644
      Width (mm): 596 (panel)
      Internal light included: Yes
      Handle material: Aluminum
      Model: OE8GF
      Number of Oven Shelves: 2
      Gross weight (kg): 25.8
      Net weight (kg): 24.8
      PNC: 900279348
      Double glazed door Yes
      Removable Door: Yes
      Oven Power (W): 1700W
      Grill Power (W): 1700
      Depth (packed) (mm): 670
      Depth (mm): 613 (total depth, from handle surface to bottom)
      Selection of Mechanical Functions/Resistors
      Mechanical temperature selection
      Super Automatic Lighting System
      SKU (Commercial Code): 50807UBA285
      Voltage (V): 220V
      Timer: Digital
      Type of Gas: GLP (Can be Converted to GN)
      Panel security lock: No
      Steam: No
      Removable glass: Yes

    Technical specification
    • Unique ref.OE8GF
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2022-01-12
    • Edition number1
    • Height (mm)596
    • Width (mm)596
    • Depth (mm)613
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)24.8
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit