Publish your products
CHS1716SACC Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Sensor Faucet + Drain + P-trap
CHS1716SACC Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Sensor Faucet + Drain + P-trap
    Elkay

    CHS1716SACC Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Sensor Faucet + Drain + P-trap

    Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink Kit w/Sensor Faucet + Drain + P-trap. Sink is manufactured from 20 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    • MassachusettsMAapproved
    • ASME A112.19.3, ASME A112.18.1, ASME A112.18.2
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4, CSA B125.1, CSA B125.2
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • Type 304 stainless steel basin.
    • 1-3/4"-radius coved corners.
    • Exposed surfaces have a brushed finish.
    • 2" drain opening.
    • Easy to clean and sanitize.
    • Furnished with hanger and integral stainless steel support brackets.
    • Kit includes CHS1716 sink, LKB722C AC/battery-powered sensor faucet, LK8 drain fitting and LK500 P-trap.
    Specification
    • Keywords: Hand sink, Wash sink, lead reduction, reduces lead, lead removal, reduce lead, lead free, no lead, low lead, leadfree, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.CHS1716SACC
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)13
    • Width (inches)15.5
    • Depth (inches)16.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States