Publish your products
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
    Elkay

    LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White

    LBWDC00WHC ezH2O Liv® Pro In-Wall Commercial Filtered Water Dispenser Nonrefrigerated Aspen White. Features shall include Ambient Water, Automatic Filter Status Reset, Filtered, Green Ticker™, Hands Free, Laminar Flow, Visual Filter Monitor. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (Inwall Frame/Plate), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • CAN/CSA C22.2 No. 120
    • FCC & ISED
    • NSF 42
    • NSF 53
    • NSF 61 (Q≤1)
    • NSF 372 (lead free)
    • NSF 401
    • UL 399

    Features:

    • Install a filtered water dispenser in convenient commercial spaces such as waiting areas, conference rooms, lobbies and break rooms.
    • Fits within the width and depth of two wall studs near water and electric; includes drip tray with optional drain connection.
    • Filter is certified to NSF standards to reduce lead and other contaminants. 
    • Filter box and remote filter cable included; optional for install. Colorful lights indicate when quick and easy filter changes are needed.
    • Backlit LED Green Ticker™ counts the number of disposable, single-use plastic bottles served without the plastic bottle waste. 
    • Self-serve design allows people to help themselves to refreshing water in an environmentally friendly way.
    • Hands-free filling with automatic timed shut off to help prevent accidental spills and messes.
    • Glass-front and brushed stainless steel design looks great in any space; interactive lighting brightens when dispensing water.
    • Unit can be installed with or without a chiller. Various options available, based on application; chiller sold separately.
    • Optional setting prevents unsupervised use
    Specification
    • Keywords: ezH2O Liv Pro, In-Wall Filtered Water Dispenser, Commercial Filtered Water Dispenser, Aspen White, Ambient Water, Automatic Filter Status Reset, Hospitality Water Dispenser, Indoor Water Dispenser, remote chiller, in-wall filtered water dispenser, hands-free water dispenser, disposable bottled water, filtered water dispenser, LED Green Ticker, elkay in wall water dispenser, Electronic Bottle Filler Sensor

    Technical specification
    • Unique ref.LBWDC00WHC
    • Product familyBOTTLE FILLING STATION
    • Product groupezH2O Liv Pro
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)28
    • Width (inches)18
    • Depth (inches)5.13
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Manufactured inUnited States
    • Weight Net (Lbs)25
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States