Publish your products
ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit
    Elkay

    ECTRU30169RTWC Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit

    Crosstown® 18 Gauge Workstation Stainless Steel 31-1/2" x 18-1/2" x 9" Single Bowl Undermount Sink Kit. Sink is handmade/fabricated from 18 gauge 304 Stainless Steel with a Polished Satin finish, Rear Right drain placement, and Full spray sides and bottom with Sides and Bottom pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3; ASME A112.18.2
    • CSA B45.4; CSA B125.2
    • cUPC
    • IPC Listed
    • NPCC Listed

    Features: 

    • WORKSTATION SINK: Slide accessories along built-in sink ledge to optimize your workspace; go from meal prep to clean up in seconds
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • Sound Guard®: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink
    • TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • CROSS BREAKS: Creased accent lines inside the bowl provide a professional appearance
    • CUSTOM ACCESSORIES INCLUDED: Wood cutting board, wood-handled colander and drying rack, roll-up drying rack, bottom grid(s) and drain(s)
    Specification
    • keywords: Crosstown, rear drain, offset drain, off set drain, Work Station
    Technical specification
    • Unique ref.ECTRU30169RTWC
    • Product familySINK
    • Product groupCrosstown
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9
    • Width (inches)18.5
    • Depth (inches)31.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)19.3
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit