Publish your products
EMABF8WSSK Elkay ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Stainless
EMABF8WSSK Elkay ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Stainless
EMABF8WSSK Elkay ezH2O®  Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Stainless
    Elkay
    Archived

    EMABF8WSSK Elkay ezH2O® Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Stainless

    ezH2O® Bottle Filling Station with Mechanically Activated Single ADA Cooler Non-Filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Green Ticker™, Hands Free, Laminar Flow, Mechanically Activated, Real Drain. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Mechanical Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts MA approved
    • ADA & ICC A117.1 
    • ASME A112.19.3/CSA B45.4 CAN/CSA C22.2 No. 120 GreenSpec® 
    • NSF/ANSI 61 (Q≤1) & 372 (lead free) 
    • UL 399

    Features:

    • Touchless, sensor-activated bottle filler, designed for easy use; mechanically-activated bubbler continues to supply water in service disruptions
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Laminar flow provides clean fill with minimal splash
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Real drain system eliminates standing water
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Rated for indoor use
    Specification
    • keywords: EZH2O, Hydration, Bottle Fill, EMABF, NSF, NSF372, NSF 372, LMABF8WSSK

    Technical specification
    • Unique ref.EMABF8WSSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEMAB Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)39.75
    • Width (inches)18.5
    • Depth (inches)17.88
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)78
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit